APC BACK-UPS 700VA, 230V, AVR, French Sockets
Recommended replacement:
APC Back-UPS, 750VA, Tower, 230V, 3x CEE 7/5 French Schuko outlets, AVR,
BX750MI-FR
BX700U-FR Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (390 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
390 Watts
/ 700VA
Output Connections
(3)
French/Belgian
(Battery Backup)
Nominal Input Voltage
230V
Input Connections
French/Belgian
Cord Length
1.5meters
APC BACK-UPS 700VA, 230V, AVR, French Sockets
Battery Backup & Surge Protector for Electronics and Computers
-
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
-
USB connection
Use your PC to access additional power protection and management features for your UPS via a USB Port.
Back-UPS Features & Benefits
Availability
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Battery failure notification
Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Manageability
Audible alarms
Provides notification of changing utility power and UPS power conditions
LED status display
Quickly understand unit and power status with visual indicators.
Marketing features
Battery-protected and surge-only outlets
Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Protection
Surge only outlets
Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Battery and surge protected outlets
Back up and protect your hardware and data during power outages, surges and spikes .
Safety
Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Belgium, Burkina Faso, Benin, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Serbia and Montenegro, Czechia, Germany, Algeria, Gabon, French Guiana, Guadeloupe, Croatia, Italy, Morocco, Madagascar, Mali, Martinique, Mauritania, Mauritius, Netherlands, Poland, Slovenia, Slovakia, Senegal, Togo
Output
Max Configurable Power (Watts)
390 Watts
/ 700VA
Output Frequency (sync to mains)
50/60 Hz +/- 1 Hz Sync to mains
Topology
Line interactive
Waveform type
Stepped approximation to a sinewave
Transfer Time
4 ms typical
Input
Input frequency
50/60 Hz +/- 3 Hz Auto-sensing
Input voltage range for main operations
140 - 300V
Number of Power Cords
1
Batteries & Runtime
Battery type
Lead-acid battery
Typical recharge time
6hour(s)
Nominal Battery Voltage
12 V
Replacement Battery
Expected Battery Life (years)
3 - 5
Battery Charge Power (Watts)
13 Watts
Runtime
Efficiency
Surge Protection and Filtering
Surge energy rating
273Joules
Physical
Maximum Height
200MM, 20.0CM
Maximum Width
115MM, 11.5CM
Maximum Depth
256MM, 25.6CM
Net Weight
6.0KG
Shipping weight
6.4KG
Shipping Height
275MM, 27.5CM
Shipping Width
340MM, 34.0CM
Shipping Depth
295MM, 29.5CM
SCC Codes
10731304315770
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 (Non-condensing) %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 40 °C
Storage Relative Humidity
0 - 95 (Non-condensing) %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
45.0dBA
Conformance
Standard warranty
2 years repair or replace