APC 60KW 400V 1 MOD. 1 MAIN SERV. BYPASS PANEL
SBP60KHC1M1 Features
Key Features
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
APC 60KW 400V 1 MOD. 1 MAIN SERV. BYPASS PANEL
Maintenance bypass panels with optional distribution for small data centers.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Ecuador, Estonia, Eritrea, Ethiopia, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Mozambique, Namibia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Paraguay, Romania, Rwanda, Slovenia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Zambia, Zimbabwe
Output
Input
Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1
Physical
Maximum Height
560MM, 56.0CM
Maximum Width
750MM, 75.0CM
Maximum Depth
235MM, 23.5CM
Net Weight
30.05KG
Shipping weight
31.82KG
Shipping Height
687MM, 68.7CM
Shipping Width
235MM, 23.5CM
Shipping Depth
750MM, 75.0CM
Color
Grey
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
0 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters
Conformance
Approvals
CE
Standard warranty
1 year
Sustainable Offer Status
RoHS
Compliant