AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass

AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Right
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Straight
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Back
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Back
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Left
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Right
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Front Straight
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Back
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass Back
  • Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.

  • Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Power modules ship installed, Smart UPS signalling RS-232 cable ...

View Product Overview

ISVT40K3I4B4S Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (32000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
32.0kWatts / 40.0kVA
Output Connections
(1) Hard wire 3-wire (H N + E) (Battery Backup)
(1) Screw terminals (Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
AIS 3100 40kVA 230V Output 3:1 w/4 Batt Modules, Start-Up 5X8, Internal Maintenance Bypass
Performance power protection with scalable runtime for industrial applications, automation control, and critical manufacturing processes.
Includes: Battery modules ship installed, Bolt down brackets, CD with software, Installation guide, Power modules ship installed, Smart UPS signalling RS-232 cable, Start up included, User manual, Web/SNMP management card

AIS 3000 Features & Benefits

Protection

Safety-agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.

Serviceability

User-replaceable air filters
Enables quick and simple replacement of air filters.
Manual maintenance bypass
Reduces installation costs by eliminating the need for an external mechanical bypass.
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).

Manageability

LCD display
Alpha-Numeric Display which displays system parameters and alarms.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Audible alarms
Provides notification of changing utility power and UPS power conditions

Marketing features

Scalable runtime
Allows additional run time to be quickly added as needed.

Availability

Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.

Economy

Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Product Distribution

Afghanistan, Albania, Armenia, Angola, Azerbaijan, Bosnia & Herzegovina, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Djibouti, Denmark, Estonia, Eritrea, Ethiopia, Fiji, Gabon, Georgia, Ghana, Gambia, Croatia, Iraq, Iceland, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mozambique, Namibia, Oman, Pakistan, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Tanzania, Uganda, Uzbekistan, Yemen, Zambia, Zimbabwe

Technical Specifications

Output

Max Configurable Power (Watts)
32.0kWatts / 40.0kVA
Output Voltage Note
Configurable for 220 : 230 or 240 nominal output voltage
Output Voltage Distortion
Less than 5 % at full load
Output Frequency (sync to mains)
47 - 53 Hz For 50 Hz nominal Sync to mains, 50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised
Other Output Voltages
220 V, 240 V
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Built-in maintenance bypass, Built-in static bypass

Input

Input frequency
40 - 70 Hz Auto-sensing
Input voltage range for main operations
304 - 477V
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.98

Batteries & Runtime

Battery type
VRLA
Included Battery Modules
4
Typical recharge time
5hour(s)
Expected Battery Life (years)
3 - 5
RBC Quantity
4
Battery Charge Power (Watts)
1.985kWatts
Extendable Run Time
1

Communications & Management

Interface Port(s)
DB-9 RS-232, SmartSlot
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1500MM, 150.0CM
Maximum Width
523MM, 52.3CM
Maximum Depth
854MM, 85.4CM
Net Weight
656.0KG
Shipping weight
684.56KG
Shipping Height
1643MM, 164.3CM
Shipping Width
650MM, 65.0CM
Shipping Depth
1062MM, 106.2CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
57.0dBA
Online thermal dissipation
4367.0BTU/hr
Protection Class
IP51

Conformance

Approvals
CE, EN 50091-2, EN/IEC 62040-1-1, EN/IEC 62040-3, IEC 61000-3-2, IEC 61000-3-3, ISO 14001, ISO 9001, VFI-SS-111
Standard warranty
1 year repair or replace

Options

Services