42U Premium High Density Expansion Enclosure Beige
-
Premium solution for a secure, managed network environment
-
Includes: Baying kit, Leveling feet, User manual
Recommended replacement:
APC NetShelter SX, Server Rack Enclosure, 42U, Black, 1991H x 600W x 1070D mm,
AR3100
AR1001HD Features
Key Features
Rack Height
42U
42U Premium High Density Expansion Enclosure Beige
Premium solution for a secure, managed network environment
Includes: Baying kit, Leveling feet, User manual
-
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
-
Casters
Provides flexibility to move the unit to wherever cooling is required.
-
Doors open 180 degrees
Two people are often required to stand in front of an enclosure on opposite sides to install heavy rack-mount equipment. A door that opens 180 degrees allows for installation of equipment without the need to remove the door making installation fast and easy.
-
Rolls through a 7 foot doorway
APC has made installation fast and easy by designing the enclosure such that it rolls through standard 7 foot doorways. This feature does not apply to 47U versions.
-
Ships fully assembled
Allows for fast deployment.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
2070MM, 207.02CM
Maximum Width
589MM, 58.94CM
Maximum Depth
871MM, 87.12CM
Net Weight
120.92KG
Shipping weight
144.7KG
Shipping Height
2210MM, 220.98CM
Shipping Width
762MM, 76.2CM
Shipping Depth
1245MM, 124.46CM
Color
Beige
Net Depth with Stabilizing Feet
1067MM, 106.68meters
Front Door
16.0gauge
Vertical Posts
16.0gauge
Roof
18.0gauge
Side Panels
20.0gauge
Weight Capacity (static load)
907.2KG
Weight Capacity (dynamic load)
567.0KG
Environmental
Protection Class
IP20
Conformance
Approvals
EIA-310D
Standard warranty
5 years