Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft

Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft Front Left
Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft Front Left
Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft Front Left
Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft Front Left
Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft Front Left
Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft Front Left
Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft Front Left
Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft Front Left
RoHS
  • Universal Sensor that monitors access to a rack or room.

  • Includes: Cable ties

View Product Overview

NBES0302 Features

Wired, Sensor, NetBotz, Door Switch Sensor, 50 ft
Universal Sensor that monitors access to a rack or room.
Includes: Cable ties
  • RJ-45 sensor connection type
    Automatically detected by compatible NetBotz appliances and easily extended with standard CAT5/6 cable to 100 feet.

NetBotz Sensors Features & Benefits

Agility

Unique identifiers
Customize each sensor with a differentiating name and location.

Availability

Low profile sensors
Small sensors allow for placement flexibility.
Optional sensors
Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, North Macedonia, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
25MM, 2.5CM
Maximum Width
111MM, 11.1CM
Maximum Depth
155MM, 15.5CM
Net Weight
0.19KG
Shipping weight
0.31KG
Shipping Height
48MM, 4.8CM
Shipping Width
232MM, 23.2CM
Shipping Depth
164MM, 16.4CM

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services