Vertical PDU Mounting Brackets

Vertical PDU Mounting Brackets Front Left
Vertical PDU Mounting Brackets Front Left
Vertical PDU Mounting Brackets Front Left
Vertical PDU Mounting Brackets Front Left
Vertical PDU Mounting Brackets Application
Vertical PDU Mounting Brackets Front Left
Vertical PDU Mounting Brackets Front Left
Vertical PDU Mounting Brackets Application
RoHS
  • These two brackets attach to the sides of the NetShelter 4 Post Rack and allow for the toolless attachment of Schneider Electric’s vertical rack PDUs. Brackets can ...

  • Includes: (2) Brackets, Installation guide, Mounting hardware

View Product Overview

AR8415 Features

Vertical PDU Mounting Brackets
These two brackets attach to the sides of the NetShelter 4 Post Rack and allow for the toolless attachment of Schneider Electric’s vertical rack PDUs. Brackets can be attached to either side of the 4 Post Racks so that two power circuits can be used in each rack.
Includes: (2) Brackets, Installation guide, Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
19MM, 1.9CM
Maximum Width
191MM, 19.1CM
Maximum Depth
102MM, 10.2CM
Net Weight
0.45KG
Shipping weight
0.73KG
Shipping Height
44MM, 4.4CM
Shipping Width
235MM, 23.5CM
Shipping Depth
165MM, 16.5CM
Color
Black

Conformance

Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services