Vertical Cable Organizer, 2 and 4 Post Racks, 3" Wide
-
This vertical cable organizer can be mounted to either side of Schneider Electric’s 2 Post Rack and provides vertical cable management for the entire height. It ...
-
Includes: Installation guide, Mounting hardware
AR8440A Features
Vertical Cable Organizer, 2 and 4 Post Racks, 3" Wide
This vertical cable organizer can be mounted to either side of Schneider Electric’s 2 Post Rack and provides vertical cable management for the entire height. It is typically used with a single rack or at the end of a lineup. It ships with eight integrated hoops and eight pass through holes.
Includes: Installation guide, Mounting hardware
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
1916MM, 191.6CM
Maximum Width
91MM, 9.1CM
Maximum Depth
152MM, 15.2CM
Net Weight
9.2KG
Shipping weight
10.12KG
Shipping Height
210MM, 21.0CM
Shipping Width
245MM, 24.5CM
Shipping Depth
1035MM, 103.5CM
Color
Black
Conformance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant