Uniflair LE Downflow 0611, Air-Cooled DX, 400V/3/50Hz

Uniflair LE Downflow 0611, Air-Cooled DX, 400V/3/50Hz Front Left
Uniflair LE Downflow 0611, Air-Cooled DX, 400V/3/50Hz Front Left
Uniflair LE Downflow 0611, Air-Cooled DX, 400V/3/50Hz Front Left
Uniflair LE Downflow 0611, Air-Cooled DX, 400V/3/50Hz Back
Uniflair LE Downflow 0611, Air-Cooled DX, 400V/3/50Hz Front Left
Uniflair LE Downflow 0611, Air-Cooled DX, 400V/3/50Hz Back
  • Perimeter cooling for medium and large data center and IT environments

View Product Overview

TDAV0611A Features

Uniflair LE Downflow 0611, Air-Cooled DX, 400V/3/50Hz
Perimeter cooling for medium and large data center and IT environments

Uniflair Med/Large Room Cooling Features & Benefits

Energy Management

Local area network
Creates a shared control between all the available resources for maximum energy efficiency and controlled management of the group during emergency situations
Automatic Floor Pressurization System
Ensures stable airflow pressurization under floor regardless of changes made above the floor
Network interface
Provides management by connecting the device directly to the network with a dedicated IP address, avoiding the need for a proxy such as a server. Management is available via Web browser, Telnet or SSH. Notification features inform you of problems as they occur.
Building Management Systems
Units are designed to work with the most common BMS systems including BACnet and Modbus.

Total cost of Ownership

Electronically Commutated Fans
Provide the highest efficiency and reduce total power consumption by matching the airflow requirements to the heat load of the data center.
Modular strategy
Modular design of the mechanical and control systems allow for gradual build-up of the cooling infrastructure to match the cooling demand of the facility. This greatly reduces CAPEX expenditure and provides deferred investment throughout the life of the facility.
Optimized management
Connection between the Computer Room Air Conditioners and the chillers guarantees energy efficiency, based on real instantaneous load conditions (optional)

Availability

Active response control
Monitors and actively adjusts cooling capacity to ensure proper server inlet temperatures. Through the microprocessor controller, visibility into the operation and status of the unit is provided.
Direct drive motors
Stress on bearings is nearly eliminated, increasing useful life. Allows integral fan/motor assembly to be factory balanced, which lowers vibration and expedites startup.
Redundant Components
Single points of failure in the system have redundant components to maintain availability and reliability.
Electronic expansion valve
Refrigerant flow optimization at any load and temperature conditions. Continuous indirect refrigerant charge monitoring
Multi-functional Microprocessor Controller
Allows the units to restart after a power failure without intervention; Allows for room level redundancy with up to ten units operating in a group; User friendly navigation with icon based displays to indicate mode of operation as well as room conditions; Allows for communication with multiple Building Management System protocols.

Serviceability

Service monitoring
All the monitoring devices on board the unit allow for preventive maintenance and a check of the working condition of the system while its in operation.
Easy service access
Allows for all serviceable components to be replaced/maintained by easily accessible panels/doors.
Operational Service
Allows critical components to be maintained/replaced while the system is in operation.

Product Distribution

Australia, Germany, Greece, Israel, India, Morocco, New Zealand, Portugal

Technical Specifications

Physical

Maximum Height
1960MM, 196.0CM
Maximum Width
1010MM, 101.0CM
Maximum Depth
750MM, 75.0CM
Net Weight
310.0KG
Shipping weight
343.0KG
Shipping Height
2255MM, 225.5CM
Shipping Width
114MM, 11.4CM
Shipping Depth
854MM, 85.4CM

Options

Services