UPS Network Management Card w/ Environmental Monitoring & Out of Band Management
-
Device-level secure remote monitoring and management of your critical power and cooling infrastructure, giving you mission critical visibility.
-
Includes: CD with software, Temperature sensor, User manual
Recommended replacement:
UPS Network Management Card 2 w/ Environmental Monitoring, Out of Band Access and Modbus,
AP9635
AP9618 Features
UPS Network Management Card w/ Environmental Monitoring & Out of Band Management
Device-level secure remote monitoring and management of your critical power and cooling infrastructure, giving you mission critical visibility.
Includes: CD with software, Temperature sensor, User manual
-
Humidity monitoring
Changes in humidity are reported via the user interface or e-mail.
-
Incompatible with Smart-UPS SMX and SMT
Incompatible with Smart-UPS SMX and SMT.
-
Temperature monitoring
Changes in temperature are reported via the user interface or e-mail.
UPS Network Management Cards Features & Benefits
Marketing features
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Remote device management
Enable management of your UPS by connecting it directly to the network.
Manageability
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Total cost of Ownership
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Protection
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Network Shutdown
Reliable network-based shutdown of multiple servers
Password security
User-selectable password with strong password rules and reset password mechanism.
Availability
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
38MM, 3.8CM
Maximum Width
121MM, 12.1CM
Maximum Depth
108MM, 10.8CM
Net Weight
0.14KG
Shipping weight
0.91KG
Shipping Height
73MM, 7.3CM
Shipping Width
165MM, 16.5CM
Shipping Depth
229MM, 22.9CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
BSMI, C-Tick, CE, EN 55022 class A, FCC part 15 class A, VCCI
Standard warranty
2 years repair or replace