Travel Power 75W DC/AC Inverter 230V Europe
PNOTEAC75-EC Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (75 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
75 Watts
/ 75VA
Output Connections
(1)
Schuko CEE 7
(Battery Backup)
Nominal Output Voltage
230V
Nominal Input Voltage
12VDC
Input Connections
IEC 60320 C13
Cord Length
0.9meters
Travel Power 75W DC/AC Inverter 230V Europe
Portable AC power for the mobile professional.
Includes: User manual
Auto and Air Inverters Features & Benefits
Compatiblity
Airline Adapter
Connect and charge your devices through a single airline power receptacle available on many commercial flights.
Automobile Adapter
Charge and power your devices through a single cigarette lighter receptacle.
Convenience
Automatic Shutdown
Protects your car’s battery power from fully draining.
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
75 Watts
/ 75VA
Input
Number of Power Cords
1
Physical
Maximum Height
76MM, 7.62CM
Maximum Width
114MM, 11.43CM
Maximum Depth
38MM, 3.81CM
Net Weight
0.41KG
Shipping weight
0.5KG
Shipping Height
210MM, 20.96CM
Shipping Width
193MM, 19.3CM
Shipping Depth
57MM, 5.72CM
Color
Charcoal
SCC Codes
20731304015516
Conformance
Approvals
CE, CSA, FCC part 15 class B, RTCA 160D sec21
Standard warranty
2 years repair or replace