Smart-Signaling Serial Interface Expander SmartSlot Card
-
Interface expander and other options for increased UPS monitoring and control functionality. Cables that provide dedicated connections between APC UPS devices and ...
-
Includes: RS-232 configuration cable, User manual
AP9623 Features
Smart-Signaling Serial Interface Expander SmartSlot Card
Interface expander and other options for increased UPS monitoring and control functionality. Cables that provide dedicated connections between APC UPS devices and desktops, workstations, and servers.
Includes: RS-232 configuration cable, User manual
-
Central UPS Management
Use one server to manage the power environment for servers with multiple OSs.
-
Status Indicator LED's
Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
-
UPS Support
Supports all APC SmartSlot enabled UPSs.
Additional Management Cards and Options Features & Benefits
Manageability
Graceful System Shutdown, Shutdown and Reboot Parameters
Immediate, graceful shutdown/restart of servers.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
38MM, 3.81CM
Maximum Width
121MM, 12.07CM
Maximum Depth
108MM, 10.8CM
Net Weight
0.14KG
Shipping weight
0.45KG
Shipping Height
73MM, 7.26CM
Shipping Width
165MM, 16.51CM
Shipping Depth
229MM, 22.86CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
DOC/Industry Canada, EN 55022 class A, EN 55082, FCC part 15 class B
Standard warranty
2 years repair or replace