SY20K80H
-
This parts kit contains spare parts applicable to the APC product model shown
-
Includes: Installation guide, Network management card, User manual
SYCF80KF Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (80000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
80.0kWatts
/ 80.0kVA
Nominal Output Voltage
120V, 208V, 208V 3PH
Nominal Input Voltage
208V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
SY20K80H
This parts kit contains spare parts applicable to the APC product model shown
Includes: Installation guide, Network management card, User manual
Symmetra PX 32kW All-In-One, Scalable to 48kW, without Batteries, 400V Features & Benefits
Agility
Programmable frequency
Ensures compatibility with different input frequencies.
Intelligent Card Slot
Customize UPS capabilities with management cards.
Scalable power capacity
Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Availability
Configurable for N+1 internal redundancy
Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.
Battery modules connected in parallel
Delivers higher availability through redundant batteries.
Network manageable
Most models provide remote power management options of the UPS over the network. Many do not have NMC embedded.
Modular design
Provides scalability, N+1 redundancy, fast serviceability, and reduced maintenance requirements via self-diagnosing, swappable, and field-replaceable modules.
Redundant Intelligence Modules
Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Power Modules connected in parallel
Enhances availability by allowing immediate, seamless recovery from isolated module failures.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Swappable power modules
Allows quick addition of power capacity or replacement of existing power modules. Installed modules are automatically recognized by the system.
User-replaceable power modules
Enables simple upgrades and replacements of the Power Modules.
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Manageability
LED status indicators
Quickly understand unit and power status with visual indicators.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Audible alarms
Provides notification of changing utility power and UPS power conditions
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Total cost of Ownership
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.
5x8 Start-up service included
Required for full coverage of factory warranty
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Product Distribution
Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Belgium, Bolivia, Brazil, Belize, Canada, Switzerland, Colombia, Costa Rica, Serbia and Montenegro, Dominican Republic, Ecuador, Greece, Guatemala, Guyana, Honduras, Italy, Jamaica, Morocco, Nicaragua, Netherlands, Panama, Puerto Rico, Paraguay, El Salvador, Trinidad & Tobago, United States, Uruguay, Venezuela, U.S. Virgin Islands
Output
Max Configurable Power (Watts)
80.0kWatts
/ 80.0kVA
Efficiency at Full Load
92.0 %
Output Voltage Distortion
Less than 3 %
Output Frequency (sync to mains)
57 - 63 Hz For 60 Hz nominal Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Load Crest Factor
Unlimited
Topology
Double conversion online
Waveform type
Sine wave
Bypass
Built-in static bypass
Input
Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Input voltage range for main operations
177 - 240V
Efficiency at Full Load
92.0 %
Input Power Factor at Full Load
0.99
Batteries & Runtime
Battery type
External battery system
Extendable Run Time
1
Communications & Management
Interface Port(s)
Contact Closure, RJ-45 10 Base-T ethernet for web/ SNMP/ Telnet management, Smart-Slot
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2
Physical
Maximum Height
2083MM, 208.3CM
Maximum Width
610MM, 61.0CM
Maximum Depth
902MM, 90.2CM
Net Weight
295.0KG
Shipping weight
328.17KG
Shipping Height
2311MM, 231.1CM
Shipping Width
749MM, 74.9CM
Shipping Depth
1054MM, 105.4CM
Color
Black
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-50 - 40 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Audible noise at 1 meter from surface of unit
71.0dBA
Protection Class
NEMA 1
Conformance
Approvals
CSA, cUL listed, FCC part 15 class A, ISO 14001, ISO 9001, UL 1778
Standard warranty
1 year repair or replace