SUN® Bracket Set for Rack LCD Monitor Keyboard Mouse

SUN® Bracket Set for Rack LCD Monitor Keyboard Mouse Front Left
SUN® Bracket Set for Rack LCD Monitor Keyboard Mouse Front Left
SUN® Bracket Set for Rack LCD Monitor Keyboard Mouse Front Left
SUN® Bracket Set for Rack LCD Monitor Keyboard Mouse Front Left
SUN® Bracket Set for Rack LCD Monitor Keyboard Mouse Front Left
SUN® Bracket Set for Rack LCD Monitor Keyboard Mouse Front Left
  • Bracket set used to mount one APC Rack LCD Monitor Keyboard Mouse (AP5015, AP5017) in a SUN® rack.

  • Includes: Installation guide, Rack mounting brackets

View Product Overview

AP5012 Features

Key Features

Rack Height
1U
SUN® Bracket Set for Rack LCD Monitor Keyboard Mouse
Bracket set used to mount one APC Rack LCD Monitor Keyboard Mouse (AP5015, AP5017) in a SUN® rack.
Includes: Installation guide, Rack mounting brackets

NetShelter Rack LCD Consoles Features & Benefits

Marketing features

Full Size Keyboard
Full size keyboard with integrated number pad.
Occupies 1U of rack space
Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.

Total cost of Ownership

Integrated touchpad pointing device Integrated Trackball
Eliminates the need for a separate, external mouse.
Low Cooling Requirements
Emits less heat than comparable CRT monitors .
Low power consumption
Uses less than half the power of comparable CRT monitors.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Power tilt sensor
Save power by automatically powering down the device when it is closed.
PS/2 terminations
Connect to a server or KVM switch via standard PS/2 connectors.
Standard VGA termination
Connects to a server or KVM switch via a standard VGA connector.

Agility

Slide rails
Quickly and easily install in square, round, and threaded hole racks.
Cable management arm
Prevent interference with surrounding devices by organizing multiple cables.
On-Screen Display (OSD) adjustments
Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Quick release tabs
Insert or remove the device with ease.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
43MM, 4.3CM
Maximum Width
14MM, 1.4CM
Maximum Depth
427MM, 42.7CM
Net Weight
1.36KG
Shipping weight
1.82KG
Shipping Height
76MM, 7.6CM
Shipping Width
127MM, 12.7CM
Shipping Depth
508MM, 50.8CM
Color
Black

Conformance

Standard warranty
180 days

Options

Services