STS GALAXY 30A

No product image
No product image
  • True redundancy and exceptional high reliability for automatic transfer between power sources

  • Includes: User manual

View Product Overview

STSGAL30 Features

STS GALAXY 30A
True redundancy and exceptional high reliability for automatic transfer between power sources
Includes: User manual

Static Transfer Switches Features & Benefits

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Serial connectivity
Provides management of the UPS via a serial port.
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
LED status indicators
Quickly understand unit and power status with visual indicators.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Bulgaria, Bahrain, Bermuda, Bolivia, Brazil, Bahamas, Belarus, Belize, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominica, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Grenada, Georgia, French Guiana, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Lithuania, Luxembourg, Latvia, Madagascar, Myanmar (Burma), Mongolia, Martinique, Malta, Mauritius, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Turks & Caicos Islands, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Ukraine, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte

Technical Specifications

Output

Maximum Total Current Draw
30

Physical

Maximum Height
1385MM, 138.5CM
Maximum Width
715MM, 71.5CM
Maximum Depth
825MM, 82.5CM
Net Weight
180.0KG
Shipping weight
180.0KG
Shipping Height
1385MM, 138.5CM
Shipping Width
825MM, 82.5CM
Shipping Depth
715MM, 71.5CM

Conformance

Standard warranty
1 year

Options

Services