SILCON TRIPLE CHASSIS PROT CONV RETROFIT ASSY
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Card chassis provides additional SmartSlots for APC UPSs.
-
Includes: DB9-DB9 Cable, Rack Mounting Brackets, User Manual
AP9604SR Features
SILCON TRIPLE CHASSIS PROT CONV RETROFIT ASSY
Card chassis provides additional SmartSlots for APC UPSs.
Includes: DB9-DB9 Cable, Rack Mounting Brackets, User Manual
-
Optional Power Supply
Optionally power the unit using a 24V DC adapter (not included).
-
Rack Mount
1U rackmountable. Hardware included.
-
UPS Accessory Expansion
Add up to three additional SmartSlot accessories to APC UPSs that have an existing SmartSlot already in use.
SmartSlot Expansion Chassis Features & Benefits
Manageability
Optional Power Supply
Optionally power the unit using a 24V DC adapter (not included).
Rack mount
1U rackmountable. Hardware included.
UPS Accessory Expansion
Add up to three additional SmartSlot accessories to APC UPSs that have an existing SmartSlot already in use.
Marketing features
UPS Management Peripheral Chassis
Add up to three additional SmartSlot accessories to APC UPSs that have an existing SmartSlot already in use.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
54MM, 5.41CM
Maximum Width
432MM, 43.18CM
Maximum Depth
165MM, 16.51CM
Net Weight
1.91KG
Shipping weight
2.41KG
Shipping Height
64MM, 6.35CM
Shipping Width
457MM, 45.72CM
Shipping Depth
248MM, 24.77CM
Color
Beige
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0-3000meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0-15000meters
Conformance
Approvals
C-tick, DOC/Industry Cananda, EN 55022 Class A, EN 55024, EN 55082, FCC Part 15 Class A, VCCI
Standard warranty
2 years repair or replace