Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19, High Temp
-
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...
-
Includes: Cord retention bracket(s), Installation guide, Rack mounting brackets, RS-232 configuration cable, Toolless mounting kit
AP7867A Features
Key Features
Output Connections
(6)
IEC 60320 C19
Nominal Output Voltage
208V
Nominal Input Voltage
208V 3PH
Input Connections
CS8365
Cord Length
1.8meters
Rack PDU, Metered, Zero U, 14.4kW, 208V, (6) C19, High Temp
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Cord retention bracket(s), Installation guide, Rack mounting brackets, RS-232 configuration cable, Toolless mounting kit
-
Resettable circuit breakers
Enables a quick recovery from overload events.
-
Toolless Rack Mounting Capabilities
Server cases do not require additional tools to mount into NetShelter Enclosures, which allows the users to quickly and easily mount units in the rear of the enclosure.
-
Vertical Mounting Capabilities
Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.
NetShelter Metered Rack PDUs Features & Benefits
Availability
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Marketing features
Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Agility
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Product Distribution
Netherlands Antilles, Barbados, Belgium, Bermuda, Bahamas, Canada, Switzerland, China, Colombia, Costa Rica, Germany, Dominica, Dominican Republic, Ecuador, Spain, Grenada, Guadeloupe, Greece, Guatemala, Honduras, Haiti, Italy, Jamaica, St. Kitts & Nevis, South Korea, Morocco, Martinique, Mexico, Nicaragua, Panama, Puerto Rico, El Salvador, Turks & Caicos Islands, Turkey, Trinidad & Tobago, Taiwan, United States, St. Vincent & Grenadines, Venezuela
Output
Overload Protection
Yes
Maximum Total Current Draw
40
Input
Input frequency
50/60 Hz
Load Capacity
14400VA
Maximum Input Current
50A
Maximum Line Current
40A
Regulatory Derated Input Current (North America)
40A
Physical
Maximum Height
927MM, 92.7CM
Maximum Width
56MM, 5.6CM
Maximum Depth
89MM, 8.9CM
Net Weight
8.18KG
Shipping weight
10.0KG
Shipping Height
1067MM, 106.7CM
Shipping Width
83MM, 8.3CM
Shipping Depth
298MM, 29.8CM
Color
Black
Environmental
Operating Temperature
-5 - 60 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
CSA C22.2 No. 60950-1-03, cUL listed, FCC part 15 class A, ICES-003, Industry Canada, METI Denan, UL 60950-1, UL listed, VCCI
Standard warranty
2 years repair or replace