Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15

Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Left
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Left
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Left
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Left
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Left
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Right
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Straight
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Back
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Back
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Left
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Left
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Left
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Right
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Front Straight
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Back
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15 Back
  • Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before ...

  • Includes: Cord retention bracket(s), Installation guide, Rack mounting brackets, User manual

View Product Overview

AP7800 Features

Key Features

Rack Height
1U
Output Connections
(8) NEMA 5-15R
Nominal Output Voltage
120V
Nominal Input Voltage
100V, 120V
Input Connections
NEMA 5-15P
Cord Length
3.7meters
Rack PDU, Metered, 1U, 15A, 100/120V, (8) 5-15
Metered rack Power Distribution Units (PDUs) provide real-time remote monitoring of connected loads. User-defined alarms warn of potential circuit overloads before critical IT failures occur.
Includes: Cord retention bracket(s), Installation guide, Rack mounting brackets, User manual

NetShelter Metered Rack PDUs Features & Benefits

Availability

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Local Current Monitoring Display
The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)
60C Operating Temperature
All 8000 and 9000 series PDUs now provide the ability to operate in a maximum ambient air temperature of 60C (140F) at full load ensuring reliability and availability even in today's high density deployments. Other models allow up to 45C (113F).
Flash Upgradeable
Quickly and easily upgrade firmware via network download for future product enhancements. Eliminates the need to replace products already installed in the field when new features are released. (Note: Networked units only)
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.
Load indicator LED
Indicates overload and warning conditions based on the user-defined alarm thresholds. Alerts users of potential overloaded circuits.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network

Marketing features

Local Current Monitoring Display
The aggregate current draw per power distribution unit is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip.
Alarm Thresholds
Define alarm thresholds in order to avoid overloaded circuits. Network and visual alarms inform the user of possible problems.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Product Distribution

Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Bermuda, Bolivia, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Dominica, Dominican Republic, Ecuador, Grenada, Greece, Guatemala, Guyana, Honduras, Haiti, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Morocco, Mexico, Nicaragua, Netherlands, Panama, Peru, Puerto Rico, Paraguay, El Salvador, Turkey, Trinidad & Tobago, Taiwan, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
12

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Maximum Input Current
15A
Maximum Line Current
1440A
Regulatory Derated Input Current (North America)
12A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
444MM, 44.4CM
Maximum Depth
102MM, 10.2CM
Net Weight
1.73KG
Shipping weight
2.91KG
Shipping Height
64MM, 6.4CM
Shipping Width
337MM, 33.7CM
Shipping Depth
470MM, 47.0CM

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CSA, cUL listed, FCC part 15 class A, ICES-003, METI Denan, UL 60950, UL listed, VCCI
Standard warranty
2 years repair or replace

Options

Services