Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13

Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13 Front Left
Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13 Front Left
Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13 Front Left
Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13 Front Left
Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13 Application
Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13 Front Left
Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13 Front Left
Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13 Application
  • Reliable rack power distribution

  • Includes: Rack mounting brackets, User manual

View Product Overview

AP9554 Features

Key Features

Output Connections
(14) IEC 320 C13
(14) IEC 60320 C13
Nominal Output Voltage
208V, 230V
Nominal Input Voltage
208V, 230V
Input Connections
IEC 60320 C20
Cord Length
2.5meters
Rack PDU, Basic, Zero U, 16A, 208&230V, (14)C13
Reliable rack power distribution
Includes: Rack mounting brackets, User manual
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Vertical Mounting Capabilities
    Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack. Units that mount vertically are optimized to fit in a NetShelter enclosures.

NetShelter Basic Rack PDUs Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Total cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Always on Outlets
14
Overload Protection
Yes
Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
90 - 253VAC
Number of Power Cords
1
Load Capacity
3680VA
Maximum Input Current
16A
Maximum Line Current
16A

Physical

Maximum Height
620MM, 61.98CM
Maximum Width
45MM, 4.45CM
Maximum Depth
57MM, 5.72CM
Net Weight
2.05KG
Shipping weight
2.94KG
Shipping Height
648MM, 64.77CM
Shipping Width
152MM, 15.24CM
Shipping Depth
178MM, 17.78CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
CE, CSA, cUL listed, GOST, Queensland Australia, UL 60950, UL listed, VDE, Victoria
Standard warranty
2 years repair or replace

Options

Services