Rack PDU, Basic, 1U, 30A, 208V, (10) C13

Rack PDU, Basic, 1U, 30A, 208V, (10) C13 Front Left
Rack PDU, Basic, 1U, 30A, 208V, (10) C13 Front Left
Rack PDU, Basic, 1U, 30A, 208V, (10) C13 Front Left
Rack PDU, Basic, 1U, 30A, 208V, (10) C13 Back
Rack PDU, Basic, 1U, 30A, 208V, (10) C13 Front Left
Rack PDU, Basic, 1U, 30A, 208V, (10) C13 Back
  • Reliable rack power distribution designed to increase manageability and efficiency in the data center The output and input connections are (10) C13 Real-time remote ...

  • Includes: Installation guide, Rack mounting brackets, User manual

View Product Overview

AP9571A Features

Key Features

Rack Height
1U
Output Connections
(10) IEC 60320 C13
Nominal Output Voltage
208V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
NEMA L6-30P
Cord Length
3.7meters
Rack PDU, Basic, 1U, 30A, 208V, (10) C13
Reliable rack power distribution designed to increase manageability and efficiency in the data center The output and input connections are (10) C13 Real-time remote monitoring of connected loads User-defined alarms warn IT and data center managers of potential circuit overloads to prevent accidental power loss to critical equipment.
Includes: Installation guide, Rack mounting brackets, User manual
  • Resettable circuit breakers
    Enables a quick recovery from overload events.

NetShelter Basic Rack PDUs Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Total cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Dominica, Dominican Republic, Ecuador, Spain, United Kingdom, Grenada, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Israel, Italy, Jamaica, Japan, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Morocco, Mexico, Nicaragua, Netherlands, Norway, Panama, Peru, Puerto Rico, Portugal, Paraguay, Slovenia, Slovakia, El Salvador, Turkey, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, South Africa

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
24

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
200 - 240VAC
Number of Power Cords
1
Load Capacity
4992VA
Maximum Input Current
30A
Maximum Line Current
30A
Regulatory Derated Input Current (North America)
24A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
445MM, 44.5CM
Maximum Depth
77MM, 7.7CM
Net Weight
2.55KG
Shipping weight
3.64KG
Shipping Height
171MM, 17.1CM
Shipping Width
174MM, 17.4CM
Shipping Depth
483MM, 48.3CM
Color
Black

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 4572meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
cUL listed, PSE, UL 60950, UL listed
Standard warranty
2 years repair or replace

Options

Services