Rack PDU, Basic, 1U, 16A, 208V, (12)C13

Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Right
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Straight
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Back
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Back
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Left
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Right
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Front Straight
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Back
Rack PDU, Basic, 1U, 16A, 208V, (12)C13 Back
RoHS
  • Reliable rack power distribution

  • Includes: Installation guide, Rack mounting brackets

View Product Overview

AP9566 Features

Key Features

Rack Height
1U
Output Connections
(12) IEC 60320 C13
Nominal Output Voltage
208V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
NEMA L6-20P
Cord Length
3.7meters
Rack PDU, Basic, 1U, 16A, 208V, (12)C13
Reliable rack power distribution
Includes: Installation guide, Rack mounting brackets

NetShelter Basic Rack PDUs Features & Benefits

Agility

Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Total cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

Antigua & Barbuda, Anguilla, Netherlands Antilles, Argentina, Barbados, Belgium, Bermuda, Bolivia, Brazil, Bahamas, Belize, Canada, Switzerland, Chile, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Dominica, Dominican Republic, Ecuador, Spain, Grenada, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Israel, Italy, Jamaica, St. Kitts & Nevis, South Korea, Cayman Islands, St. Lucia, Morocco, Mexico, Nicaragua, Netherlands, Norway, Panama, Peru, Puerto Rico, Paraguay, Slovenia, Slovakia, El Salvador, Turkey, Trinidad & Tobago, Taiwan, United States, Uruguay, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands

Technical Specifications

Output

Maximum Total Current Draw
16

Input

Input frequency
50/60 Hz
Number of Power Cords
1
Load Capacity
3328VA
Maximum Input Current
20A
Regulatory Derated Input Current (North America)
16A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
447MM, 44.7CM
Maximum Depth
57MM, 5.7CM
Net Weight
2.5KG
Shipping weight
3.64KG
Shipping Height
70MM, 7.0CM
Shipping Width
229MM, 22.9CM
Shipping Depth
464MM, 46.4CM
Color
Black

Environmental

Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
cUL listed, UL 60950, UL listed
Standard warranty
2 years repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services