Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19

Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Front Left
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Front Left
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Front Left
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Front Straight
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Back
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Front Left
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Front Straight
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19 Back
  • Reliable rack power distribution

  • Includes: Installation guide, Safety guide

View Product Overview

AP6120A Features

Key Features

Rack Height
1U
Output Connections
(7) IEC 60320 C13
(2) IEC 60320 C19
Nominal Output Voltage
100V, 120V, 200V, 208V, 230V, 240V
Nominal Input Voltage
100V, 120V, 200V, 208V, 230V, 240V
Input Connections
IEC 60320 C20
Rack PDU, Basic, 0U/1U, 100-240V/20A, 220-240V/16A, (7) C13, (2) C19
Reliable rack power distribution
Includes: Installation guide, Safety guide

NetShelter Basic Rack PDUs Features & Benefits

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Single input power source
Supply power from one branch whip to multiple pieces of equipment, conveniently powering rack-mount equipment. Saves time and money during installation by using one branch whip and standard connections.
Rack-Mountable
Includes horizontal, vertical, and toolless-mount varieties. Puts power where it is needed most - in the racks near the equipment.

Total cost of Ownership

Low Cost Power Distribution
Provides a number of outlets to bring power to rack equipment at an affordable price.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Brazil, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Overload Protection
No
Maximum Total Current Draw
20

Input

Input frequency
50/60 Hz
Acceptable Input Voltage
100 - 240VAC
Load Capacity
2300VA
Maximum Input Current
20A
Maximum Line Current
20A
Regulatory Derated Input Current (North America)
16A

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
388MM, 38.8CM
Maximum Depth
93MM, 9.3CM
Net Weight
1.56KG
Shipping weight
2.02KG
Shipping Height
210MM, 21.0CM
Shipping Width
76MM, 7.6CM
Shipping Depth
436MM, 43.6CM

Conformance

Approvals
CE, cUL listed, EAC, IRAM, PSE, UL listed, VDE
Standard warranty
2 years repair or replace

Options

Services