Rack-Mount 15" LCD/Keyboard Drawer Black

Rack-Mount 15" LCD/Keyboard Drawer Black Front Left
Rack-Mount 15" LCD/Keyboard Drawer Black Front Left
Rack-Mount 15" LCD/Keyboard Drawer Black Front Left
Rack-Mount 15" LCD/Keyboard Drawer Black Front Left
Rack-Mount 15" LCD/Keyboard Drawer Black Front Left
Rack-Mount 15" LCD/Keyboard Drawer Black Front Right
Rack-Mount 15" LCD/Keyboard Drawer Black Application
Rack-Mount 15" LCD/Keyboard Drawer Black Application
Rack-Mount 15" LCD/Keyboard Drawer Black Front Left
Rack-Mount 15" LCD/Keyboard Drawer Black Front Left
Rack-Mount 15" LCD/Keyboard Drawer Black Front Left
Rack-Mount 15" LCD/Keyboard Drawer Black Front Right
Rack-Mount 15" LCD/Keyboard Drawer Black Application
Rack-Mount 15" LCD/Keyboard Drawer Black Application
  • 1U rack-mountable keyboard, mouse, and LCD console

  • Includes: (1) IEC to IEC 320 power cord, (1) IEC to NEMA 5-15P power cord, Cable management arm, Mounting hardware, User manual

View Product Overview

AR8215BLK Features

Key Features

Rack Height
1U
Nominal Input Voltage
100V, 120V, 208V, 230V
Input Connections
IEC 60320 C14, NEMA 5-15P
Cord Length
1.8meters
Rack-Mount 15" LCD/Keyboard Drawer Black
1U rack-mountable keyboard, mouse, and LCD console
Includes: (1) IEC to IEC 320 power cord, (1) IEC to NEMA 5-15P power cord, Cable management arm, Mounting hardware, User manual
  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.
  • Full Size Keyboard
    Full size keyboard with integrated number pad.
  • Low power consumption
    Uses less than half the power of comparable CRT monitors.
  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • On-Screen Display (OSD) adjustments
    Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
  • PS/2 terminations
    Connect to a server or KVM switch via standard PS/2 connectors.
  • Standard VGA termination
    Connects to a server or KVM switch via a standard VGA connector.

NetShelter Rack LCD Consoles Features & Benefits

Marketing features

Full Size Keyboard
Full size keyboard with integrated number pad.
Occupies 1U of rack space
Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.

Total cost of Ownership

Integrated touchpad pointing device Integrated Trackball
Eliminates the need for a separate, external mouse.
Low Cooling Requirements
Emits less heat than comparable CRT monitors .
Low power consumption
Uses less than half the power of comparable CRT monitors.
Multi-platform Support
Windows, Sun, Unix and Linux compatible.
Occupies 1U of rack space
Conserve valuable rack space in the data center.
Power tilt sensor
Save power by automatically powering down the device when it is closed.
PS/2 terminations
Connect to a server or KVM switch via standard PS/2 connectors.
Standard VGA termination
Connects to a server or KVM switch via a standard VGA connector.

Agility

Slide rails
Quickly and easily install in square, round, and threaded hole racks.
Cable management arm
Prevent interference with surrounding devices by organizing multiple cables.
On-Screen Display (OSD) adjustments
Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
Quick release tabs
Insert or remove the device with ease.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Jamaica, Jordan, Japan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50/60 Hz
Number of Power Cords
1

Physical

Maximum Height
44MM, 4.4CM
Maximum Width
451MM, 45.1CM
Maximum Depth
660MM, 66.0CM
Net Weight
14.55KG
Shipping weight
17.23KG
Shipping Height
152MM, 15.2CM
Shipping Width
610MM, 61.0CM
Shipping Depth
864MM, 86.4CM
Color
Black
Maximum Mounting Depth
787.0MM, 78.74CM
Minimum Mounting Depth
660.0MM, 66.04CM

Conformance

Approvals
CE, cUL listed, EIA-310D, FCC part 15 class B, GOST, UL listed
Standard warranty
1 year repair or replace

ts_Supported_Hardware

Brightness
200.0
Display Colors
1.67E7
Keyboard Type
PS/2 104-key keyboard
Panel Size
381.0Diagonal Inches
LCD Power Consumption
25 Watts
LCD Power Supply
AC 90 - 264 V 50/60 Hz Watts
Pixel Pitch
0.297
Trackball Type
PS/2 mouse
Viewing Angle
60/60/55/55 (L/R/U/D)

Options

Services