Rack Distribution Panel 230 V

Rack Distribution Panel 230 V Front Left
Rack Distribution Panel 230 V Front Left
Rack Distribution Panel 230 V Front Left
Rack Distribution Panel 230 V Front Left
Rack Distribution Panel 230 V Front Straight
Rack Distribution Panel 230 V Back
Rack Distribution Panel 230 V Application
Rack Distribution Panel 230 V Miscellaneous
Rack Distribution Panel 230 V Detailed
Rack Distribution Panel 230 V Front Left
Rack Distribution Panel 230 V Front Left
Rack Distribution Panel 230 V Front Straight
Rack Distribution Panel 230 V Back
Rack Distribution Panel 230 V Application
Rack Distribution Panel 230 V Miscellaneous
Rack Distribution Panel 230 V Detailed
  • Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone

  • Includes: Installation guide, User manual

View Product Overview

PDRDPH10U-R Features

Key Features

Rack Height
42U
Nominal Output Voltage
230V, 400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
IEC 60309
Rack Distribution Panel 230 V
Configured to order, factory assembled power distribution units for IT equipment in any size data center or high density zone
Includes: Installation guide, User manual
  • Top and bottom cable entry (standard)
    Flexibility that allows the customer to decide - and at no extra cost.

Configurable Power Distribution Features & Benefits

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Marketing features

Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
Alarm Thresholds
Current Transformers on each circuit that can provide amp ratings on each circuit position to prevent circuit breaker overloads
Local and web-based monitoring
Status available to customers both in the data center and remotely

Total cost of Ownership

Two 42 Postion Power Panels
Provides breaker positions for distribution to racks and power zones
Reduced footprint
Minimizes your real estate expenses using the aesthetic APC™ NetShelter™ IT enclosure form factor
System mobility
Power distribution units can easily be relocated to accommodate a changing data center environment.

Availability

Wide Range of Applications
Configure-to-order process allows APC to configure, install, and test complete system before shipping

Product Distribution

Afghanistan, Australia, Belgium, Switzerland, Chile, China, Germany, Fiji, Greece, Hong Kong SAR China, Indonesia, India, Cambodia, South Korea, Cayman Islands, Morocco, Myanmar (Burma), Malaysia, Netherlands, New Zealand, Philippines, Singapore, Thailand, Taiwan, Vietnam

Technical Specifications

Output

Input

Input frequency
50 Hz +/- 3 Hz
Number of Power Cords
1
Input Power
43000 Watts
Load Capacity
43000VA
Maximum Input Current
63A

Physical

Maximum Height
2070MM, 207.0CM
Maximum Width
610MM, 61.0CM
Maximum Depth
1072MM, 107.2CM
Net Weight
272.74KG
Shipping weight
295.46KG
Shipping Height
2261MM, 226.1CM
Shipping Width
1219MM, 121.9CM
Shipping Depth
914MM, 91.4CM
Color
Black

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, VDE
Standard warranty
1 year repair or replace

Options

Services