Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out

Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Straight
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Back
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Back
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Detailed
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Left
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Front Straight
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Back
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Back
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out Detailed
  • Intelligent and cyber-secure transfer switch for seamless power switching

  • Includes: Documentation CD, Rack mounting brackets, RS-232 configuration cable, Warranty card

View Product Overview

AP7724 Features

Key Features

Rack Height
2U
Output Connections
(2) IEC 60320 C19
(16) IEC 60320 C13
Nominal Output Voltage
230V
Nominal Input Voltage
200V, 208V, 230V
Input Connections
IEC 60309 32 A 2P + E
Cord Length
2.4meters
Rack ATS, 2U 230V, 32A, IEC309-32A In, (16)C13, (2)C19 Out
Intelligent and cyber-secure transfer switch for seamless power switching
Includes: Documentation CD, Rack mounting brackets, RS-232 configuration cable, Warranty card
  • Local Current Monitoring Display
    The aggregate current draw per rack PDU is displayed on the unit via a digital display. The local digital display helps installers avoid overloaded circuits by providing a visible warning when the current draw is close to the maximum amperage draw of the strip. (Available on designated SKUs only)

NetShelter Rack Transfer Switches Features & Benefits

Marketing features

Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.

Agility

Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.

Availability

Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.

Protection

10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.

Manageability

Color LCD display
Provides more robust and intuitive local control and manageability.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.

Product Distribution

United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Eritrea, Spain, Ethiopia, Finland, Gabon, Georgia, Ghana, Gambia, Greece, Croatia, Hungary, Indonesia, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Cayman Islands, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Overload Protection
Yes
Maximum Total Current Draw
32

Input

Input frequency
50/60 Hz
Number of Power Cords
2
Maximum Input Current
32A
Maximum Line Current
32A

Physical

Maximum Height
88MM, 8.8CM
Maximum Width
432MM, 43.2CM
Maximum Depth
236MM, 23.6CM
Net Weight
6.86KG
Shipping weight
9.34KG
Shipping Height
216MM, 21.6CM
Shipping Width
589MM, 58.9CM
Shipping Depth
356MM, 35.6CM

Environmental

Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
EN 55022 class A, FCC part 15 class A
Standard warranty
2 years repair or replace

Sustainable Offer Status

PEP
Available in Documentation tab
EOLI
Available in Documentation tab

Options

Services