RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT
-
The APC Rack Automatic Transfer Switch (ATS) is a high availability switch that provides redundant power to connected equipment and has two input power cords, one ...
-
Includes: Mounting hardware, Rack mounting brackets, Serial configuration cable
Recommended replacement:
APC Netshelter Rack Automatic Transfer Switch, 1U, 10A, 230V, C14 IN, 12 C13 OUT, 50/60Hz,
AP4421A
AP4421 Features
Key Features
Rack Height
1U
Output Connections
(12)
IEC 60320 C13
Nominal Output Voltage
230V
Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT
The APC Rack Automatic Transfer Switch (ATS) is a high availability switch that provides redundant power to connected equipment and has two input power cords, one for each AC source. The output configuration is (12) IEC 60320 C13 The Rack ATS supplies power to the connected load from a primary AC source. If that primary source becomes unavailable, the Rack ATS automatically transfers loads to the secondary source. The transfer time from one source to the other is seamless to the connected equipment, as the switching occurs safely between the two input sources regardless of any phase differences. The units have built-in network connectivity, which allows for remote management through Web, SNMP, SHH, Telnet, or StruxureWare™ Data Center Expert. With multiple outlets, several devices can be plugged directly into the Rack ATS without the need for an additional Rack PDU. Current monitoring and alarms help prevent downtime to the equipment by providing aggregate current measurements and warnings when power consumption draws near the maximum rating of the Rack ATS. Built-in network and local interfaces allow for custom configuration settings for added flexibility.
Includes: Mounting hardware, Rack mounting brackets, Serial configuration cable
-
10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.
-
Command line interface
Offers simultaneous remote management access through Telnet and SSH
-
Current Monitoring
Monitors the aggregate current draw per power distribution unit.
-
Cyber security
A cyber-secure connection provides improved security for your infrastructure devices, and machine data forms the basis of operational insights and analytics, aimed at reducing equipment maintenance costs.
-
LCD display
Manage the UPS locally through a text-based display that allows quick diagnosis via stored alarm conditions and events.
-
Quick Transfer Rate
Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
-
Remote Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
-
RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants
-
StruxureWare Data Center Expert compatible
Enables centralized management via StruxureWare Data Center Expert.
NetShelter Rack Transfer Switches Features & Benefits
Marketing features
Rack-Mountable
Occupys only 1U of valuable rack space. Puts the power where it is needed most - in the rack near the equipment.
Information Displays
Indicates the status of the AC sources powering the units, as well as indicates which source is set as the primary source and which source is currently supplying power to the load. This provides a visual depiction of the power flow from the input to the load. This allows the user to quickly glance at the power flow and status of the input sources without connecting to the unit.
Agility
Wide range of input and output connections
Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 17.3kW using a single branch whip.
Availability
Transfer time <10ms
Industry leading transfer time to ensure seamless ride through in the event of a primary power source failure.
Dual Input Power Sources
Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
Protection
10 kAIC Overcurrent Protection
Provides protection in the event of a significant overcurrent event.
Manageability
Color LCD display
Provides more robust and intuitive local control and manageability.
Network Management Capabilities
Full-featured network management interfaces that provide standards-based management via Web and SNMP. Allows users to access, configure, and manage rack PDUs from remote locations to save valuable time.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bahrain, Burundi, Benin, Bermuda, Bolivia, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Côte d’Ivoire, Cameroon, Cyprus, Djibouti, Dominica, Dominican Republic, Ecuador, Eritrea, Ethiopia, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Guatemala, Guyana, Honduras, Haiti, Iraq, Iceland, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Lebanon, St. Lucia, Liberia, Luxembourg, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nicaragua, Oman, Panama, Pakistan, Puerto Rico, Paraguay, Qatar, Réunion, Rwanda, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Trinidad & Tobago, Tanzania, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, Zambia, Zimbabwe
Output
Overload Protection
No
Maximum Total Current Draw
10
Input
Input frequency
50/60 Hz
Load Capacity
2000VA
Maximum Input Current
10A
Maximum Line Current
10A
Physical
Maximum Height
44MM, 4.4CM
Maximum Width
432MM, 43.2CM
Maximum Depth
236MM, 23.6CM
Net Weight
3.93KG
Shipping weight
5.54KG
Shipping Height
115MM, 11.5CM
Shipping Width
360MM, 36.0CM
Shipping Depth
600MM, 60.0CM
Color
Black
Environmental
Operating Temperature
-5 - 45 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
EN 55022 class A, FCC part 15 class A
Standard warranty
2 years repair or replace