Prefabricated All in One IT Module 90kW 400V/50Hz with Modular Distribution
-
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
-
Includes: User manual
PFMIEC090D1E12B Features
Key Features
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 4-wire (3P + E)
Prefabricated All in One IT Module 90kW 400V/50Hz with Modular Distribution
Prefabricated IT Infrastructure (UPS, cooling, racks, and management software), factory assembled all in one purpose-built, secure, weather proof structure.
Includes: User manual
-
Air Return System
Centralized hot air return system for room and external air handling systems minimize obstruction of lighting into the aisle and provide cable access from within the contained aisle.
-
Integrated with InfraStruxure products
Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.
-
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
All-in-one module Features & Benefits
Agility
Scalable and Flexible
Prefabricated modules inherently allow for scalable growth of IT infrastructure and the flexibility to adjust the design and size of future phases of deployment. Capital investments can be deferred, improving cash flow.
Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Struxureware Data Center Expert Preinstalled
Industry proven DCIM software provides real-time monitoring, user-defined reports and graphs, and fault notification and escalation of critical infrastructure events. Software is preinstalled, significantly reducing on- site configuration and cost.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Oman, Pakistan, Poland, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Output Frequency (sync to mains)
50 Hz Programmable +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Sync to mains
Load Crest Factor
Unlimited
Waveform type
Sine wave
kW per Rack
7.5kW
PDU Amp Capacity
16.0Amps
PDU Type
Red
Configured Power
90.0kWatts
/ 90.0kVA
Bypass
Internal bypass (automatic and manual)
Input
Input frequency
50 Hz +/- 0.5 / 1 / 2 / 4 / 6 / 8 % Programmable
Input voltage range for main operations
340 - 460 (400 V), 340 - 460 (400 V) AdjustableV
Input Power
90000 Watts
Batteries & Runtime
Battery type
VRLA
Physical
Maximum Height
3600MM, 360.0CM
Maximum Width
3668MM, 366.8CM
Maximum Depth
13700MM, 1370.0CM
Shipping weight
0.01KG
Shipping Height
3600MM, 360.0CM
Shipping Width
3200MM, 320.0CM
Shipping Depth
13700MM, 1370.0CM