PowerChute Business Edition v9.5.1 (32 bit systems only)

PowerChute Business Edition v9.5.1 (32 bit systems only) Front Right
PowerChute Business Edition v9.5.1 (32 bit systems only) Front Right
PowerChute Business Edition v9.5.1 (32 bit systems only) Front Right
PowerChute Business Edition v9.5.1 (32 bit systems only) Back
PowerChute Business Edition v9.5.1 (32 bit systems only) Application
PowerChute Business Edition v9.5.1 (32 bit systems only) Miscellaneous
PowerChute Business Edition v9.5.1 (32 bit systems only) Miscellaneous
PowerChute Business Edition v9.5.1 (32 bit systems only) Front Right
PowerChute Business Edition v9.5.1 (32 bit systems only) Back
PowerChute Business Edition v9.5.1 (32 bit systems only) Application
PowerChute Business Edition v9.5.1 (32 bit systems only) Miscellaneous
PowerChute Business Edition v9.5.1 (32 bit systems only) Miscellaneous
  • UPS management, graceful shutdown, and energy management software for servers and workstations using Serial or USB connections.To be used only with Smart-UPS. For ...

View Product Overview

SFPCBE951 Features

PowerChute Business Edition v9.5.1 (32 bit systems only)
UPS management, graceful shutdown, and energy management software for servers and workstations using Serial or USB connections.To be used only with Smart-UPS. For Back-UPS please download the PowerChute Personal Edition. To know more about the supported systems, please visit https://www.apc.com/us/en/faqs/FA379044

PowerChute Business Edition Features & Benefits

Compatiblity

PowerChute Business Edition OS Compatibility
This software supports numerous operating systems and processors. For further information, please click here.
System Event Log Integration
Writes events to Windows operating system event logs
Communication Computer Interface Cable
UPS cable provides dedicated serial/USB communication between the UPS and the server, independent of the network.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB

Energy Management

CO2 Emissions Reporting
Monitor the environmental impact of powering your protected equipment.
Energy usage reporting
Gain a fact-based understanding of the energy usage of your protected equipment.
Configurable energy costs
Update energy costs as they change to ensure your energy cost reports are completely accurate
Energy costing
Understand the cost of powering your protected equipment.

Convenience

Secure communications
Secured web access via HTTPS, as the default, ensures that communication between the device and the client interfaces cannot be interpreted.
SMTP Authentication
Secure Mail Transfer Protocol support to authenticate e-mail
Initial Set-Up Wizard
Enables ease of configuration and ensures IT equipment is protected as quickly as possible
Password security
User-selectable password with strong password rules and reset password mechanism.

Protection

Operating System Shutdown
Prevents possible data corruption by performing graceful, unattended operating system shutdown in the event of an extended power outage or computer power problem.
Sequenced network shutdown and reboot
Customize network shutdown and reboot sequence of connected servers and UPSs.
Outlet group control
Turn on/off, reboot or shut down select outlet groups to save dispatching technicians to remote locations (for UPSs with switched outlet groups).
Scheduling capability
Customize a schedule for the shutdown and reboot of connected equipment and UPSs
Load shedding
Turn off select outlet groups in a pre-determined sequence to shed less critical equipment and conserve runtime (UPSs with switched outlet groups).

Manageability

Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Multiple Smart-UPS Management
View and monitor multiple Smart-UPS using SNMP over the network with any 3rd party Network Management System (NMS).
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Smart Battery Management
Battery replacement date and Replacement Battery Cartridge (RBC) number available via software user interface which provides a seamless link to order the correct RBC’s online.
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Run command file
Run command file on network shutdown sequence as well as start-up sequence.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Bangladesh, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Serbia and Montenegro, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Sri Lanka, Liberia, Lithuania, Luxembourg, Latvia, Libya, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Syria, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Options

Services