Power Module Controller Box For Symmetra Mega Watt - Spare Part
W0N-0017-OPT2 Features
Power Module Controller Box For Symmetra Mega Watt - Spare Part
Product Distribution
United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Japan, Kenya, South Korea, Kuwait, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
203MM, 20.3CM
Maximum Width
381MM, 38.1CM
Maximum Depth
406MM, 40.6CM
Net Weight
5.0KG
Shipping weight
8.29KG
Shipping Height
292MM, 29.2CM
Shipping Width
406MM, 40.6CM
Shipping Depth
610MM, 61.0CM
Conformance
Standard warranty
180 Days