Power Manager 230V

Power Manager 230V Front Left
Power Manager 230V Front Left
Power Manager 230V Front Left
Power Manager 230V Front Left
Power Manager 230V Front Left
Power Manager 230V Front Left
  • The ultimate in power control and cord management plus guaranteed surge suppression for life

  • Includes: User manual

View Product Overview

POW5-I Features

Key Features

Nominal Input Voltage
230V
Input Connections
IEC 60320 C14
Power Manager 230V
The ultimate in power control and cord management plus guaranteed surge suppression for life
Includes: User manual
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Cord Management
    To help organize power cords.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
  • Status Indicator LED's
    Dual Status Indicator - Alerts you to the unit's power status. Green indicates it's ready for use. The Red indicator signals the unit's shutdown to save your automobile battery from draining.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

PowerManager Features & Benefits

Safety

Catastrophic Event Protection
Basic Surge Protector components such as MOVs and Thermal fuses ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike APC Surge Protector products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Protection working indicator
SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
Fail Safe Mode
Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's Surge Protectors fail safe, which means that once the circuit of an APC Surge Protector has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
Site wiring fault indicator
In order to work properly, surge suppressors require a correctly wired and grounded outlet. APC SurgeArrests identify dangerous wiring problems and indicate it before you plug in your equipment. (all except PW5TR)

Protection

Noise Filtering
Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
Data-line Protection
Protection against powers spikes traveling through data lines ensures complete protection of your equipment from surges. It is very important to protect your equipment from "back door" surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
Lightning and Surge Protection
A fast-acting fuse reacts instantaneously to lightning strikes and other spikes. A thermal fuse shuts down safely if there is a wiring fault.
IEEE let-through rating and UL 1449 compliance
The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Philippines, Pakistan, Poland, Portugal, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uzbekistan, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Number of Outlets
5.0
Receptacle Style
IEC 60320 C13

Input

Input frequency
50/60 Hz +/- 5 Hz Auto-sensing
Number of Power Cords
1
Maximum Line Current
10A

Physical

Maximum Height
318MM, 31.75CM
Maximum Width
370MM, 37.03CM
Maximum Depth
42MM, 4.24CM
Net Weight
1.82KG
Shipping weight
2.94KG
Shipping Height
340MM, 33.99CM
Shipping Width
467MM, 46.69CM
Shipping Depth
62MM, 6.22CM
Color
Beige
SCC Codes
10731304000577

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters

Conformance

Approvals
VDE
Standard warranty
10 years repair or replace

Options

Services