Overhead Zone Cabling 4U 19 in (482 mm)W Patch Frame
-
This Overhead Zone Cabling Patch Frame is a 4U 2-post 482mm (19in) width frame that attaches directly to overhead cable management systems above racks or enclosures ...
-
Includes: Installation guide, Mounting hardware, Qty 1 - 8 inch/20cm grounding strap, Qty 1 - Documentation label holder, Qty 2 - Cable Radius Drop, Qty 2 - Mesh ...
VDIM33174 Features
Key Features
Rack Height
4U
Rack Width
19"
Overhead Zone Cabling 4U 19 in (482 mm)W Patch Frame
This Overhead Zone Cabling Patch Frame is a 4U 2-post 482mm (19in) width frame that attaches directly to overhead cable management systems above racks or enclosures for patching or installation of small switches. Zone Cabling provides flexibility in network and datacenter design by decoupling the physical network cabling from the enclosure, allowing easy movement of racks and upgrades to the network while saving time and money. Frame is provided standard with brackets for mesh wire cable tray and can also be mounted to cable ladder systems using cable ladder elevation bracket (AR8186). The frame supports up to 15 kg (33 lb) of rack mounted equipment or cabling.
Includes: Installation guide, Mounting hardware, Qty 1 - 8 inch/20cm grounding strap, Qty 1 - Documentation label holder, Qty 2 - Cable Radius Drop, Qty 2 - Mesh wire cable tray mounting brackets, Qty 2 - Straight/Angle mounting brackets, Qty 4 - Hook-and-loop fasteners
NetShelter Network Connectivity Features & Benefits
Marketing features
PoE+
S-One connectors enable PoE+ applications
Quick and easy installation
With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
Innovation in design and offer
Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
Performance with compliancy to the most advanced international standards
Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
Comprehensive offer
Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
Guaranty of performance, security and reliability
Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
Compatibility with Schneider Electric products
Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
Superior usability
Actassi is easy to specify, easy to install, easy to use and easy to upgrade
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
350MM, 35.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
160MM, 16.0CM
Net Weight
2.55KG
Shipping weight
2.8KG
Shipping Height
90MM, 9.0CM
Shipping Width
260MM, 26.0CM
Shipping Depth
540MM, 54.0CM
Color
Black
Weight Capacity (static load)
15.0KG
Conformance
Approvals
TAA compliance
Standard warranty
2 years repair or replace
Sustainable Offer Status
RoHS
Compliant
REACH
REACH: Contains No SVHCs
Proposition 65 Warning
Available in Documentation tab