NetShelter VX/VS Stabilizer Plate 600mm Beige

NetShelter VX/VS Stabilizer Plate 600mm Beige Front Left
NetShelter VX/VS Stabilizer Plate 600mm Beige Front Left
NetShelter VX/VS Stabilizer Plate 600mm Beige Front Left
NetShelter VX/VS Stabilizer Plate 600mm Beige Front Left
NetShelter VX/VS Stabilizer Plate 600mm Beige Front Left
NetShelter VX/VS Stabilizer Plate 600mm Beige Front Left
  • Stabilization plates to prevent tip-over in stand-alone rack applications.

  • Includes: (1) Plate, Installation guide, Mounting hardware

View Product Overview

AR8115 Features

NetShelter VX/VS Stabilizer Plate 600mm Beige
Stabilization plates to prevent tip-over in stand-alone rack applications.
Includes: (1) Plate, Installation guide, Mounting hardware

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Number of Power Cords
1

Physical

Maximum Height
89MM, 8.89CM
Maximum Width
589MM, 58.93CM
Maximum Depth
221MM, 22.1CM
Net Weight
5.0KG
Shipping weight
6.81KG
Shipping Height
95MM, 9.53CM
Shipping Width
635MM, 63.5CM
Shipping Depth
241MM, 24.13CM
Color
Beige

Conformance

Standard warranty
5 years

Options

Services