NetShelter VX 42U Open Frame Black CTO
-
Open rack system for easy access to IT equipment and cabling.
-
Includes: Casters, Leveling feet, Roof, User manual
AR2102BLKCTO Features
Key Features
Rack Height
42U
Rack Width
19"
NetShelter VX 42U Open Frame Black CTO
Open rack system for easy access to IT equipment and cabling.
Includes: Casters, Leveling feet, Roof, User manual
-
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
-
Optimized width
NetShelter VS Enclosures are designed to align exactly on standard 24 inch and 600 mm wide floor tiles when bayed together.
-
Protective grounding provisions
NetShelter VS Enclosures incorporate a series of ground studs within each enclosure, providing adequate means for grounding all loose sheet metal panels and/or internally rack-mounted equipment.
-
Rear Cable Management channels
Integrated and adjustable rear channel provides zero U mounting locations for toolless accessories. Each channel has two mounting bays to support a combination of up to four accessories such as PDUs and vertical cable organizers.
-
Rolls through a 7 foot doorway
APC has made installation fast and easy by designing the enclosure such that it rolls through standard 7 foot doorways. This feature does not apply to 47U versions.
-
Ships fully assembled
Allows for fast deployment.
NetShelter Open Frame Racks Features & Benefits
Agility
Numbered U-space positions
Eliminates the pain involved in determining where to install rack-mount devices within a rack by labeling each vertical mounting rail with the actual U-height position.
Total cost of Ownership
Reversible stabilization plates
Stabilizations plates can either be mounted internally to conserve floor space or externally
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Cambodia, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Tajikistan, Turkmenistan, Turkey, Tanzania, Ukraine, Uganda, United States, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
2070MM, 207.01CM
Maximum Width
584MM, 58.42CM
Maximum Depth
1072MM, 107.19CM
Net Weight
92.73KG
Shipping weight
113.4KG
Shipping Height
2210MM, 220.98CM
Shipping Width
749MM, 74.93CM
Shipping Depth
1207MM, 120.65CM
Color
Black
Vertical Posts
16.0gauge
Roof
18.0gauge
Weight Capacity (static load)
907.2KG
Weight Capacity (dynamic load)
907.2KG
Environmental
Protection Class
IP20
Conformance
Approvals
EIA-310D
Standard warranty
5 year repair or replace