NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof

NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof Front Left
NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof Front Left
NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof Front Left
NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof Back
NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof Back
NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof Front Left
NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof Back
NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof Back
RoHS
  • Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters

View Product Overview

AR3357X544 Features

Key Features

Rack Height
48U
Rack Width
19"
NetShelter SX 48U x 750mm Wide x 1200mm Deep Enclosure Pass Thru Sides on Right Networking Roof
Includes: Baying hardware, Key(s), Keyed-alike doors and side panels, Leveling feet, Mounting hardware, Pre-installed casters
  • Facilitates overhead cable management
    Overhead cable troughs and partitions install toollessly on the roof of the enclosure eliminating the need for ceiling mounted or underfloor mounted cable trays. Cable troughs and partitions are designed to manage both power and data cables while maintaining separation.
  • Guaranteed Compatability
    Vendor-neutral mounting for guaranteed compatibility with all EIA-310 compliant 19" equipment. The APC "Fits Like a Glove" money back guarantee provides peace of mind that all of your EIA-310-E compliant rack-mount equipment will physically fit in a NetShelter IT enclosure.
  • Integrated with InfraStruxure products
    Schneider Electric cooling, power distribution, and cable management products work seamlessly with IT enclosures to provide a complete infrastructure support system.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, China, Colombia, Serbia and Montenegro, Cyprus, Czechia, Djibouti, Dominican Republic, Algeria, Ecuador, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
2258MM, 225.8CM
Maximum Width
750MM, 75.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
169.09KG
Shipping weight
184.09KG
Shipping Height
2400MM, 240.0CM
Shipping Width
1219MM, 121.9CM
Shipping Depth
895MM, 89.5CM
Color
Black
Maximum Mounting Depth
915.0MM, 91.49CM
Minimum Mounting Depth
262.0MM, 26.19CM
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
16.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Weight Capacity (static load)
1360.8KG
Weight Capacity (dynamic load)
1020.6KG

Environmental

Protection Class
IP20

Conformance

Approvals
EIA-310E, UL 60950
Standard warranty
5 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services