NetShelter ES 40U Enclosure w/sides Lexan Front Door Beige - USPS
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Includes: Baying kit, Casters, Doors, Key(s), Leveling feet, Roof, Side panels, User Manual
AR500X315 Features
Key Features
Rack Height
40U
NetShelter ES 40U Enclosure w/sides Lexan Front Door Beige - USPS
Includes: Baying kit, Casters, Doors, Key(s), Leveling feet, Roof, Side panels, User Manual
-
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
-
Casters
Provides flexibility to move the unit to wherever cooling is required.
-
Doors open 180 degrees
Two people are often required to stand in front of an enclosure on opposite sides to install heavy rack-mount equipment. A door that opens 180 degrees allows for installation of equipment without the need to remove the door making installation fast and easy.
-
Lockable doors and side panels
Front doors, rear doors, and side panels are lockable and accessible with a key provided with NetShelter Enclosures.
-
Quick release doors
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
-
Quick release side panels
During installation and while conducting routine maintenance of installed equipment, it is often advantageous to remove the side panels. Quick release side panels allow for quick, easy access.
-
Ships fully assembled
Allows for fast deployment.
NetShelter ES Enclosures Features & Benefits
Compatibility
Adjustable mounting depth
Vertical mounting rails are adjustable for equipment with various mounting depths.
Serviceability
Quick release side panels
During installation and while conducting routine maintenance of installed equipment, it is often advantageous to remove the side panels. Quick release side panels allow for quick, easy access.
Quick release doors
Front door can be moved to the opposite side or interchanged with rear doors. Doors are easily removed with simple lift-off design.
Protection
Lockable doors and side panels
Front doors, rear doors, and side panels are lockable and accessible with a key provided with NetShelter Enclosures.
Convenience
Cable Access
NetShelter ES Enclosures provide two 4x4 inch (10x10 cm) holes with caps in the roof and an open base for ample cable access. In situations where a device installed in the bottom of the enclosure completely covers the opening in the base, an 8x2 inch (20x5 cm) cable knock out is available in the rear to allow for base cable access.
Ships fully assembled
NetShelter ES Enclosures ship fully assembled reducing the time required to install equipment.
Worldwide Doorway Clearance
78" (198 cm) overall height makes installation of enclosures easy by enabling the enclosure to roll through most doorways worldwide.
Simple Selection
No need to spend hours choosing from and compiling dozens of part numbers to create a single enclosure. Schneider Electric has made it easy by handling the details and providing complete enclosures with single part numbers.
Doors open 180 degrees
Two people are often required to stand in front of an enclosure on opposite sides to install heavy rack-mount equipment. A door that opens 180 degrees allows for installation of equipment without the need to remove the door making installation fast and easy.
Adaptability
Reversible doors
In situations where it is desirable for the front door to open from the opposite side, doors can be detached and reversed.
Expansion
NetShelter ES Enclosures can be easily bayed together to create a row of enclosures by simply using hardware included.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Aruba, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, Oman, Panama, Peru, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Russia, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, XF, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Number of Power Cords
1
Physical
Maximum Height
1941MM, 194.06CM
Maximum Width
610MM, 60.96CM
Maximum Depth
874MM, 87.38CM
Net Weight
121.36KG
Shipping weight
137.27KG
Shipping Height
2057MM, 205.74CM
Shipping Width
749MM, 74.93CM
Shipping Depth
1156MM, 115.57CM
Color
Beige
Front Door
18.0gauge
Vertical Posts
16.0gauge
Rear Door
20.0gauge
Roof
18.0gauge
Side Panels
20.0gauge
Units per Pallet
1.0
Weight Capacity (static load)
454.55KG
Weight Capacity (dynamic load)
284.09KG
Environmental
Protection Class
IP 20
Conformance
Standard warranty
5 years