NetShelter EP Roof 42U Black
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
![No product image](http://www.apc.com/resource/images/salestools/500/Default/58FB0C36DAB50BDB80257E5400332FFE_SVAI_9XBKHM_dft_h_500x500.jpg)
-
Rack system components that can be added to existing racks if requirements change.
AR8330BLK Features
NetShelter EP Roof 42U Black
Rack system components that can be added to existing racks if requirements change.
Product Distribution
Afghanistan, Antigua & Barbuda, Anguilla, Albania, Netherlands Antilles, Argentina, Austria, Australia, Barbados, Belgium, Bolivia, Brazil, Belize, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Denmark, Dominican Republic, Ecuador, Estonia, Spain, Finland, Fiji, France, United Kingdom, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Hungary, Indonesia, Ireland, India, Iceland, Italy, Jamaica, South Korea, Cayman Islands, Lithuania, Luxembourg, Latvia, Myanmar (Burma), Malta, Mexico, Malaysia, Nicaragua, Netherlands, Norway, New Zealand, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Sweden, Singapore, Slovenia, Slovakia, El Salvador, Thailand, Trinidad & Tobago, Taiwan, United States, Uruguay, Venezuela, U.S. Virgin Islands, Vietnam
Input
Number of Power Cords
1
Physical
Maximum Height
51MM, 5.08CM
Maximum Width
584MM, 58.42CM
Maximum Depth
864MM, 86.36CM
Net Weight
5.46KG
Shipping weight
6.81KG
Shipping Height
97MM, 9.66CM
Shipping Width
605MM, 60.46CM
Shipping Depth
902MM, 90.18CM
Color
Black
Conformance
Standard warranty
2 years repair or replace