NetBotz Room Monitor 455 (with 120/240V PoE Injector)
-
Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports 3 additional external cameras pods, 2 sensor pods and up ...
-
Includes: Documentation CD, Installation guide, USB cable, Wall mounting brackets
NBWL0456 Features
NetBotz Room Monitor 455 (with 120/240V PoE Injector)
Features integrated camera and sensors (temperature, humdity, airflow, dewpoint, camera motion). Supports 3 additional external cameras pods, 2 sensor pods and up to 16 Universal Sensors.
Includes: Documentation CD, Installation guide, USB cable, Wall mounting brackets
-
2-Way audio
Supports remote service capability through speaker and microphone inputs. Advanced Software Pack #1 required to enable functionality.
NetBotz 400 Features & Benefits
Agility
Customized escalation policies
Alerts are managed according to your escalation policies and received in multiple formats.
Adjustable threshold
Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.
Total cost of Ownership
Event-driven video storage
Video storage prompted by motion or alert.
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Availability
Surveillance
Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Access monitoring
Detect access by unauthorized personnel via door switch.
Manageability
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Alerts View
Easily review and correlate alerts. Provide context to alerts by attaching video clips, graphs, and maps.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Advanced View client application
Robust appliance interface provides historic alerts, graphs, and configuration.
Protection
Password security
User-selectable password with strong password rules and reset password mechanism.
Product Distribution
United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Georgia, Ghana, Gambia, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Mali, Myanmar (Burma), Mongolia, Mauritania, Malta, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, South Africa, Zambia, Zimbabwe
Physical
Maximum Height
242MM, 24.2CM
Maximum Width
230MM, 23.0CM
Maximum Depth
197MM, 19.7CM
Net Weight
0.82KG
Shipping weight
2.53KG
Shipping Height
380MM, 38.0CM
Shipping Width
426MM, 42.6CM
Shipping Depth
359MM, 35.89CM
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, CE, cUL listed, FCC part 15 class A, GOST, ICES-003, IRAM, low voltage directive 2006/95/EC, NOM, PSE, UL listed, VCCI class A
Standard warranty
2 years repair or replace
General
Number of Universal Sensor Ports
3
Number of Sensor Pods Supported
2
Number of Universal Sensors Supported
16
Number of Cameras Supported
4