NetBotz Room Monitor 355 (with 120/240V PoE Injector)

NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Straight
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Left
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Front Straight
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
NetBotz Room Monitor 355 (with 120/240V PoE Injector) Back
  • Cost-effective security and environmental monitoring for network closets to data centers

View Product Overview

NBWL0356A Features

NetBotz Room Monitor 355 (with 120/240V PoE Injector)
Cost-effective security and environmental monitoring for network closets to data centers

NetBotz 300 Features & Benefits

Agility

Customized escalation policies
Alerts are managed according to your escalation policies and received in multiple formats.
Adjustable threshold
Customize threshold definitions (multiple thresholds per sensor, scheduling, severity levels) to your requirements.

Availability

Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.
Access monitoring
Detect access by unauthorized personnel via door switch.
Surveillance
Detect and record motion, allowing a visual record to be paired with an access or environmental alert, which speeds root cause analysis.
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.

Manageability

Alerts View
Easily review and correlate alerts. Provide context to alerts by attaching video clips, graphs, and maps.
Advanced View client application
Robust appliance interface provides historic alerts, graphs, and configuration.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB

Protection

Password security
User-selectable password with strong password rules and reset password mechanism.

Total cost of Ownership

Event-driven video storage
Video storage prompted by motion or alert.
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Japan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Netherlands, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Physical

Maximum Height
210MM, 21.0CM
Maximum Width
170MM, 17.0CM
Maximum Depth
94MM, 9.4CM
Net Weight
0.64KG
Shipping weight
1.71KG
Shipping Height
260MM, 26.0CM
Shipping Width
165MM, 16.5CM
Shipping Depth
286MM, 28.6CM

Options

Services