NetBotz Rack Access Pod 175
-
The Rack Access Pod 175 (pod-only) is for compatible with NetBotz rack handles (NBHN125 or NBHN1356 only) installed in their racks. The pod works together with NetBotz ...
NBPD0175 Features
Key Features
Rack Height
1U
NetBotz Rack Access Pod 175
The Rack Access Pod 175 (pod-only) is for compatible with NetBotz rack handles (NBHN125 or NBHN1356 only) installed in their racks. The pod works together with NetBotz 755/756 or NetBotz 750, and allows remote and local access control with mass configuration that scales easily for large deployments.
NetBotz Rack Access Features & Benefits
Protection
Read-only Access
Share access without risking unauthorized configuration changes.
Password security
User-selectable password with strong password rules and reset password mechanism.
Availability
User Access Scheduling
Grant equipment access for specific times for each proximity card configured.
Door contact
Enables a NetBotz appliance to detect the act of opening a door, which triggers surveillance recording.
Proximity Card User Registration
Register proximity cards to specific people.
A-Link communication port
Deployment flexibility allows sensor pods to be up to 1000 meters from a compatible NetBotz appliance.
Physical access control
Grant authorized people access to equipment through proximity card authentication.
Manageability
Master Key Override
Override electronic access with a hard key for power outages and maintenance.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Product Distribution
United Arab Emirates, Argentina, Austria, Australia, Belgium, Bulgaria, Brazil, Canada, Switzerland, Chile, China, Colombia, Costa Rica, Serbia and Montenegro, Czechia, Germany, Denmark, Algeria, Estonia, Egypt, Spain, Finland, France, United Kingdom, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Italy, Japan, South Korea, Kazakhstan, Lithuania, Latvia, Morocco, North Macedonia, Mexico, Malaysia, Nigeria, Netherlands, Norway, New Zealand, Peru, Philippines, Poland, Portugal, Romania, Saudi Arabia, Sweden, Singapore, Slovenia, Thailand, Tunisia, Turkey, Taiwan, Ukraine, United States, Vietnam, South Africa
Physical
Net Weight
0.34KG
Shipping weight
0.45KG
Shipping Height
44MM, 4.42CM
Shipping Width
96MM, 9.55CM
Shipping Depth
75MM, 7.47CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Elevation
0 - 3048meters
Storage Temperature
-15 - 65 °C
Conformance
Standard warranty
2 Years
Sustainable Offer Status
Other Environmental Compliance
China RoHS