NMC2 with Environmental Monitoring for CEI0-16 UPS Compliance
-
Remote monitoring and control of an individual UPS by connecting it directly to the network.
-
Includes: CD with software, Temperature sensor, User manual
AP9631X711 Features
NMC2 with Environmental Monitoring for CEI0-16 UPS Compliance
Remote monitoring and control of an individual UPS by connecting it directly to the network.
Includes: CD with software, Temperature sensor, User manual
-
Command line interface
Offers simultaneous remote management access through Telnet and SSH
-
Compatible with SmartSlot enabled UPSs
Compatible with all SmartSlot UPSs
-
Device Encryption
Securely connect via HTTPS/SSL, SSH (up to 2048-bit encryption), SNMPv3
-
Expandable Input and Output Ports
Supports the Temperature Sensor, Temperature and Humidity Sensor and Dry Contact I/O Accessory
-
IPv6 Support
Capable of operating on a network using IPv6 protocol
-
Multiple language support
Web browser interface available in English, French, Russian, Chinese, Japanese, Korean, German, Italian, Spanish, Portuguese
-
Multiple user access
Supports simultaneous web browser access for up to 8 users and network command line interface access for up to 3 users
-
Standard UPS RFC 1628 MIB Compatible
Make UPS information available to your preferred network, server or enterprise management system by forwarding SNMP traps (events) using RFC 1628 MIB.
UPS Network Management Cards Features & Benefits
Marketing features
Fault notification
Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime.
Remote device management
Enable management of your UPS by connecting it directly to the network.
Manageability
Data logging
Identify problematic trends before they escalate or export the data log for analysis.
Enterprise management system compatible
Make device information available to your preferred enterprise management system by forwarding SNMP traps (events) across SNMPv1 and SNMPv3 using the PowerNet MIB
Notification
Be notified of problems to ensure crucial situations are dealt with in a timely manner.
Scheduled shutdown and reboot
Customize shut down and reboot of connected equipment and UPSs.
Event logging
Pinpoint the timing and sequence of events leading up to an incident with the event log.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
Total cost of Ownership
Browser Accessible
View the user interface with a browser. Provides quick access from anywhere on a secure network.
Flash upgradeable firmware
Install maintenance releases of firmware remotely using FTP.
Protection
Radius support
Use an existing radius server to securely authenticate, authorize, and account for your APC device.
Multi-tier user access
Supports up to four access levels - Administrator, Device User, Read-Only User and Network-only User - with user name and password requirements.
Network Shutdown
Reliable network-based shutdown of multiple servers
Password security
User-selectable password with strong password rules and reset password mechanism.
Availability
Reboot equipment remotely
Saves dispatching technicians to remote locations.
Product Distribution
Belgium, Serbia and Montenegro, Greece, Italy, Netherlands, Portugal
Communications & Management
Authentication
Radius
Physical
Maximum Height
38MM, 3.8CM
Maximum Width
121MM, 12.1CM
Maximum Depth
114MM, 11.4CM
Net Weight
0.09KG
Shipping weight
0.34KG
Shipping Height
51MM, 5.1CM
Shipping Width
159MM, 15.9CM
Shipping Depth
235MM, 23.5CM
Color
Black
Environmental
Operating Temperature
0 - 45 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-5 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 4572meters
Conformance
Approvals
AS/NZS 3548 (C-Tick) class A, EN 55022 class A, EN 55024, FCC part 15 class A, GOST, ICES-003, VCCI class A
Standard warranty
2 years repair or replace