Micro DC 42U SX, 5KVA, 230V

Micro DC 42U SX, 5KVA, 230V Front Left
Micro DC 42U SX, 5KVA, 230V Front Left
Micro DC 42U SX, 5KVA, 230V Front Left
Micro DC 42U SX, 5KVA, 230V Front Straight
Micro DC 42U SX, 5KVA, 230V Back
Micro DC 42U SX, 5KVA, 230V Front Left
Micro DC 42U SX, 5KVA, 230V Front Straight
Micro DC 42U SX, 5KVA, 230V Back
  • A pre-assembled Micro Data Center includes: shock packaged rack, two UPS, two switched rack PDUs, NetBotz 250 with rack access handles, one temperature/humidity ...

View Product Overview

MDC42SX5KVAI Features

Key Features

Rack Height
42U
Micro DC 42U SX, 5KVA, 230V
A pre-assembled Micro Data Center includes: shock packaged rack, two UPS, two switched rack PDUs, NetBotz 250 with rack access handles, one temperature/humidity probe, blanking panels, and brush strip.

EcoStruxure Micro Data Centers Features & Benefits

Convenience

Pre-engineered and Factory Assembled
Prefabricated Modules are designed and built to precise specifications in a controlled factory environment and utilize DCIM software which results in improved reliability and a more predictably performing data center.
Simple and Fast Deployment
Prefabricated Data Center Modules arrive on site ready to deploy which significantly reduces installation time and cost.

Safety

Enclosure designed for harsh environments
Prefabricated modules can support IT needs in applications such as mining, oil and gas, industrial factories, military operations, and regions with high heat and humidity.

Product Distribution

Armenia, Austria, Azerbaijan, Bosnia & Herzegovina, Bulgaria, Belarus, Switzerland, Cyprus, Czechia, Germany, Denmark, Estonia, Spain, Georgia, Greece, Croatia, Hungary, Israel, Iceland, Italy, Lithuania, Luxembourg, Latvia, North Macedonia, Malta, Norway, Portugal, Romania, Russia, Sweden, Slovakia, Ukraine, Uzbekistan

Technical Specifications

Physical

Maximum Height
1991MM, 199.1CM
Maximum Width
600MM, 60.0CM
Maximum Depth
1070MM, 107.0CM
Net Weight
278.96KG
Shipping weight
394.63KG
Shipping Height
2179MM, 217.9CM
Shipping Width
1105MM, 110.5CM
Shipping Depth
1321MM, 132.1CM
Maximum Mounting Depth
915.0MM, 91.49CM
Minimum Mounting Depth
191.0MM, 19.1CM
Front Door
16.0gauge
Vertical Posts
16.0gauge
Rear Door
18.0gauge
Roof
18.0gauge
Side Panels
18.0gauge
Weight Capacity (static load)
1360.78KG
Weight Capacity (dynamic load)
1020.58KG

Options

Services