MGE Upsilon STS 30A

MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Back
MGE Upsilon STS 30A Miscellaneous
MGE Upsilon STS 30A Miscellaneous
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Front Left
MGE Upsilon STS 30A Back
MGE Upsilon STS 30A Miscellaneous
MGE Upsilon STS 30A Miscellaneous
  • True redundancy and exceptional high reliability for automatic transfer between power sources

  • Includes: Installation guide, User manual

View Product Overview

STS30 Features

Key Features

Output Connections
(1) Hard wire 4-wire (3P + PEN)
(1) Hard wire 4-wire (3P + N)
(1) Hard wire 3-wire (3P)
(1) Hard wire 4-wire (3P + E)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 4-wire (3P + E), Hard wire 4-wire (3P + N), Hard wire 4-wire (3P + PEN), Hard wire 5 wire (3P + N + E)
MGE Upsilon STS 30A
True redundancy and exceptional high reliability for automatic transfer between power sources
Includes: Installation guide, User manual
  • Dual Input Power Sources
    Supplies redundant AC power to connected equipment. Two AC lines power the unit and if the primary AC power fails, the unit will automatically switch to the alternative power source.
  • Quick Transfer Rate
    Transfer rate is within the industry standard and within the time power supplies will typically drop loads. The transfer of one power source to another is seamless to the connected equipment avoiding disruption of equipment performance.
  • Remote Management Capabilities
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Command Line Interface. Allows users to access, configure, and manage units from remote locations to save valuable time. Associated with this feature is the ability to quickly and easily upgrade the firmware via network download to installed units for future product enhancements.
  • Smallest footprint
    Minimizes your real estate expenses.

Static Transfer Switches Features & Benefits

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Serial connectivity
Provides management of the UPS via a serial port.
LED status indicators
Quickly understand unit and power status with visual indicators.

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Availability

Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.

Product Distribution

United Arab Emirates, Afghanistan, Albania, Armenia, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bolivia, Brazil, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Cyprus, Czechia, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Hong Kong SAR China, Croatia, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jordan, Kenya, South Korea, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, North Macedonia, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Netherlands, Norway, New Zealand, Oman, Philippines, Pakistan, Poland, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Efficiency at Full Load
98.9 % %
Other Output Voltages
277 V, 380 V, 400 V, 415 V, 450 V, 480 V
Overload Protection
Yes
Maximum Total Current Draw
30

Input

Input frequency
45 - 65 Hz
Efficiency at Full Load
98.9 % %
Input Power
20784 Watts
Load Power Factor Range
0.5 Leading and lagging
Load Capacity
20784VA
Maximum Crest Factor
3.5
Maximum Input Current
30A
Maximum Line Current
180A

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
715MM, 71.5CM
Maximum Depth
825MM, 82.5CM
Net Weight
215.0KG
Shipping weight
235.0KG
Shipping Height
2030MM, 203.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
940MM, 94.0CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
20 - 80 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-15 - 40 °C
Storage Elevation
0 - 9144meters

Conformance

Approvals
CE, IEC 60950, TÜV
Standard warranty
1 year repair or replace

Options

Services