MGE Galaxy 7000 Empty Battery Cubicle 700mm

MGE Galaxy 7000 Empty Battery Cubicle 700mm Front Left
MGE Galaxy 7000 Empty Battery Cubicle 700mm Front Left
MGE Galaxy 7000 Empty Battery Cubicle 700mm Front Left
MGE Galaxy 7000 Empty Battery Cubicle 700mm Front Left
MGE Galaxy 7000 Empty Battery Cubicle 700mm Front Left
MGE Galaxy 7000 Empty Battery Cubicle 700mm Miscellaneous
MGE Galaxy 7000 Empty Battery Cubicle 700mm Front Left
MGE Galaxy 7000 Empty Battery Cubicle 700mm Front Left
MGE Galaxy 7000 Empty Battery Cubicle 700mm Front Left
MGE Galaxy 7000 Empty Battery Cubicle 700mm Miscellaneous
  • 225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large ...

  • Includes: Installation guide, User manual

View Product Overview

G7TAB160K500S-1 Features

Key Features

Nominal Input Voltage
400V 3PH
MGE Galaxy 7000 Empty Battery Cubicle 700mm
225-500kVA energy efficient solutions feature performance 3 phase UPS power protection with high adaptability to meet the unique requirements of medium to large data centers, buildings and mission....
Includes: Installation guide, User manual
  • Battery monitoring
    Continuous battery monitoring ensures generator availability.
  • Excellent footprint
    Small UPS footprint provides maximum usage of valuable electrical room floorspace

Galaxy 7000 Features & Benefits

Manageability

Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.

Availability

High availability architecture
Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Economy

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Fully-rated power kVA equals kW
Reduces cost by eliminating the need for an oversized UPS for Power Factor Corrected (PFC) loads.

Compatiblity

Parallel capability
Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Compatible with Schneider Electric's lithium ion battery solution
Reduces system footprint and weight, cooling and maintenance requirements, and total cost of ownership; offers double the life of VRLA batteries; and improves backup storage predictability and manageability.
Output synchronization to external source
UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Batteries & Runtime

Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet

Physical

Maximum Height
48260MM, 4826.0CM
Maximum Width
18085MM, 1808.5CM
Maximum Depth
21565MM, 2156.5CM
Net Weight
145.0KG
Shipping weight
154.68KG
Shipping Height
2027MM, 202.7CM
Shipping Width
825MM, 82.5CM
Shipping Depth
970MM, 97.0CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Storage Temperature
0 - 35 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3048meters

Conformance

Approvals
CE, EN/IEC 62040-2, EN/IEC 62040-3, ISO 14001, ISO 9001, LCIE
Standard warranty
1 year repair or replace

Options

Services