MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet

MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Front Left
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Front Left
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Front Left
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Front Right
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Front Straight
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Back
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Front Left
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Front Right
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Front Straight
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet Back
  • Three phase transformer for a 20 or 40kVA UPS in a stand alone cabinet

  • Includes: Installation guide, User manual

View Product Overview

G55TTC40RH Features

Key Features

Output Connections
(1) Hard wire 5-wire (3P + N + E)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
MGE Galaxy 5500 Transformer 20 to 40 kVA in a stand alone cabinet
Three phase transformer for a 20 or 40kVA UPS in a stand alone cabinet
Includes: Installation guide, User manual
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.

Galaxy 5500 Features & Benefits

Availability

Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.

Adaptability

Flexible Design
Available in a wide range of configurations to suit any operating environment

Serviceability

Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.

Manageability

LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.

Total cost of Ownership

ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, China, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, Fiji, France, Gabon, United Kingdom, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Output

Input

Physical

Maximum Height
1900MM, 190.0CM
Maximum Width
400MM, 40.0CM
Maximum Depth
848MM, 84.8CM
Net Weight
270.0KG
Shipping weight
360.0KG
Shipping Height
2230MM, 223.0CM
Shipping Width
1010MM, 101.0CM
Shipping Depth
790MM, 79.0CM

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters

Conformance

Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services