MGE Galaxy 5500 E Backup Time Blocks & C Breaker 120kVA 30mn Off Shore & Marine
-
This kit includes battery blocks, circuit breaker, cabling and temperature sensor. The cabinets are not included in that sku. The sku for marine battery cabinet ...
-
Includes: User manual
G55TE-BB120K30 Features
MGE Galaxy 5500 E Backup Time Blocks & C Breaker 120kVA 30mn Off Shore & Marine
This kit includes battery blocks, circuit breaker, cabling and temperature sensor. The cabinets are not included in that sku. The sku for marine battery cabinet is called G55TE-ECxxK30 composed of Empty Battery Cabinet.
Includes: User manual
Marine Features & Benefits
Availability
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.
Automatic self-test
Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Automatic restart of loads after UPS shutdown
Automatically starts up the connected equipment upon the return of utility power.
Pure sine wave output on battery
Simulates utility power to provide the highest degree of compatibility for active PFC (power factor corrected) servers and sensitive electronics.
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances.
Manageability
Intelligent Card Slot
Customize UPS capabilities with management cards.
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent, precision charging.
Serial connectivity
Provides management of the UPS via a serial port.
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Serviceability
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Easy to install
Innovative design allows for fast, easy installation by almost anybody.
User-replaceable batteries
Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Canada, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Mozambique, Namibia, Nigeria, Nicaragua, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Qatar, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, United States, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Batteries & Runtime
Battery type
VRLA
Battery Design Life
5 - 10
Physical
Maximum Height
850MM, 85.0CM
Maximum Width
3600MM, 360.0CM
Maximum Depth
800MM, 80.0CM
Net Weight
2414.0KG
Shipping weight
1097.27KG
Shipping Height
1000MM, 100.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
3600MM, 360.0CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 3657.6meters
Conformance
Approvals
CE
Standard warranty
1 year repair or replace