MGE Galaxy 5500 Battery Cabinet
-
A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application ...
-
Includes: Installation guide, User manual
G55TBAT Features
MGE Galaxy 5500 Battery Cabinet
A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.
Includes: Installation guide, User manual
-
Front access batteries
Front-access valve-regulated lead-acid (VRLA) batteries provide easy, safe inspection and maintenance of the batteries and related connecting hardware.
-
Locking cabinet
Prevents unauthorized access to the UPS.
Galaxy 5500 Features & Benefits
Availability
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Adaptability
Flexible Design
Available in a wide range of configurations to suit any operating environment
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Manageability
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Total cost of Ownership
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Product Distribution
United Arab Emirates, Albania, Armenia, Angola, Austria, Azerbaijan, Bosnia & Herzegovina, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Botswana, Belarus, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Cameroon, Cyprus, Czechia, Germany, Djibouti, Denmark, Algeria, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Croatia, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jordan, Kenya, Kuwait, Kazakhstan, Lebanon, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Netherlands, Norway, Oman, Peru, Pakistan, Poland, Portugal, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Tanzania, Ukraine, Uganda, Uzbekistan, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Input
Input frequency
50 Hz
Batteries & Runtime
Battery type
Lead-acid battery
Battery mounting
Enclosed battery cabinet
Physical
Maximum Height
1905MM, 190.5CM
Maximum Width
711MM, 71.1CM
Maximum Depth
820MM, 82.0CM
Net Weight
950.0KG
Shipping weight
970.0KG
Shipping Height
1930MM, 193.0CM
Shipping Width
838MM, 83.8CM
Shipping Depth
762MM, 76.2CM
Color
Grey
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 90 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
5 - 90 %
Storage Elevation
0 - 9144meters
Conformance
Approvals
ISO 14001, ISO 9001, TÜV
Standard warranty
1 year repair or replace