MGE Galaxy 5500 20KVA 400V Integrated Parallel UPS 30 minutes, Start-up 5x8
-
A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application ...
-
Includes: Installation guide, Network management card, Start-up service, User manual
Recommended replacement:
Galaxy VS UPS 20kW 400V with N+1 power module, for 5 smart modular 9Ah battery strings, Start-up 5x8,
GVSUPS20KR0B5HS
G55TUPSM20HB30S Features
Key Features
Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.
—
The total load (power draw) entered exceeds the maximum value for this product (18000 W)
Please enter load to see estimated run time
The total load (power draw) entered is less than the minimum value for this product ({} W)
Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.
—
Please enter load to see calculated "Max. Capacity Used"
Output power capacity
18.0kWatts
/ 20.0kVA
Output Connections
(1)
Hard wire 4-wire (3P + E)
(Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 4-wire (3P + E), Hard wire 4-wire (3P + N)
Maximum Input Current
33.0A
MGE Galaxy 5500 20KVA 400V Integrated Parallel UPS 30 minutes, Start-up 5x8
A versatile 3-phase UPS for facility, industrial and data center applications. Configurable system with a comprehensive range of accessories to meet your application demands.
Includes: Installation guide, Network management card, Start-up service, User manual
Galaxy 5500 Features & Benefits
Availability
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Adaptability
Flexible Design
Available in a wide range of configurations to suit any operating environment
Serviceability
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Manageability
LED Indicators
Provide easy-to-read status of the unit and utility power conditions.
Network management capability
Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
Integrates with StruxureWare Data Center Expert
An IT-ready, scalable access monitoring system that collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Total cost of Ownership
ECO Mode
Operating mode that by-passes unused electrical components in good power conditions to achieve high operating efficiency without sacrificing protection.
Wide input voltage range
Designed for harsh electrical environments to save battery life.
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Predictive failure notification.
Provides early-warning fault analysis ensuring proactive component replacement.
Sustainability
EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
Product Distribution
United Arab Emirates, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Finland, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Honduras, Croatia, Haiti, Hungary, Ireland, Israel, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, St. Kitts & Nevis, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mozambique, Namibia, Nigeria, Nicaragua, Norway, Oman, Panama, Peru, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Yemen, Mayotte, South Africa, Zambia, Zimbabwe
Output
Max Configurable Power (Watts)
18.0kWatts
/ 20.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Efficiency at Full Load
91.4 %
Output Voltage Distortion
Less than 2 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50/60 Hz +/- 3 Hz user adjustable +/- 0.1 Hz Sync to mains
Other Output Voltages
380 V, 415 V
Load Crest Factor
2.5 : 1
Waveform type
Sine wave
Overload Operation
10 minutes at 125% and 60 seconds at 150%
Maximum Output Current
190
Output Voltage THD
< 1% linear load and < 2.5% non-linear load
Output Voltage Tolerance
+/- 1% static and +/- 5% at 100% load step
Bypass
Built-in maintenance bypass, Built-in static bypass, Optional external bypass
Input
Input frequency
45 - 65 Hz
Input voltage range for main operations
250 - 470 Adjustable, 323 - 437 (380 V), 340 - 460 (400 V), 353 - 477 (415 V)V
Efficiency at Full Load
91.4 %
Input Total Harmonic Distortion
Less than 3 % for full load
Type of Input Protection Required
3-pole circuit breaker
Other Input Voltages
380 V, 415 V
Maximum Short Circuit Withstand (Icw)
20.0kAmps
Input Power Factor at Full Load
1.0
Batteries & Runtime
Battery type
VRLA
Typical recharge time
10hour(s)
Nominal Battery Voltage
432 V
Expected Battery Life (years)
8 - 10
Battery Charge Power (Watts)
1.598kWatts
Runtime
Communications & Management
Pre-Installed SmartSlot™ Cards
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes
Available SmartSlot™ Interface Quantity
2
Physical
Maximum Height
1900MM, 190.0CM
Maximum Width
1110MM, 111.0CM
Maximum Depth
850MM, 85.0CM
Net Weight
888.0KG
Shipping weight
1065.0KG
Shipping Height
2030MM, 203.0CM
Shipping Width
960MM, 96.0CM
Shipping Depth
1130MM, 113.0CM
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 1015.9meters
Storage Temperature
-20 - 45 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 12192meters
Audible noise at 1 meter from surface of unit
55.5dBA
Protection Class
IP20
Conformance
Approvals
CE, EN/IEC 62040-2, EN/IEC 62040-3, IEC 62040-1-2, ISO 9001, TÜV, VDE
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up, 1 year (parts only)
General
Max Bypass Input Current
29.0A