MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount

MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Front Left
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Front Left
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Front Left
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Front Right
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Front Straight
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Back
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Front Left
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Front Right
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Front Straight
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount Back
RoHS
  • MGE Galaxy 3500 empty battery frame for use with non-modular third party batteries only.

  • Includes: Installation guide

View Product Overview

G35TEFBAT10K40H Features

Key Features

Nominal Input Voltage
400V 3PH
MGE Galaxy 3500 Empty Frame for Batteries 10-40kVA 400V Floormount
MGE Galaxy 3500 empty battery frame for use with non-modular third party batteries only.
Includes: Installation guide

Galaxy 3500 Features & Benefits

Total cost of Ownership

Excellent footprint
Small UPS footprint provides maximum usage of valuable electrical room floorspace
Input power factor correction
Minimizes installation costs by enabling the use of smaller generators and cabling.
Temperature-compensated battery charging
Prolongs battery life by regulating the charge voltage according to battery temperature.

Manageability

LCD graphics display
Text and mimic diagrams that display modes of operation, system parameters and alarms.
Audible alarms
Provides notification of changing utility power and UPS power conditions
Built-in Web/SNMP management
Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
Environmental monitoring
Prevent equipment failure from a full range of threatening environmental conditions.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient

Availability

Advanced electrical features
Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
Automatic internal bypass
Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Dual mains input
Increases availability by allowing the UPS to be connected to two separate power sources.
Frequency and voltage regulation
Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Generator compatible
Ensures clean, uninterrupted power to protected equipment when generator power is used.
Hot-swappable batteries
Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Parallel-capacity capability
Increases total power capacity by using multiple uninterruptible power supplies simultaneously.

Serviceability

Multiple levels of service
With the option of packages or individual service components, our services are structured to allow you to pick and choose based on your needs.
Technical support
Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable air filters
Enables quick and simple replacement of air filters.
Battery replacement without tools
Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Product Distribution

United Arab Emirates, Afghanistan, Antigua & Barbuda, Anguilla, Albania, Armenia, Netherlands Antilles, Angola, Argentina, Austria, Australia, Azerbaijan, Bosnia & Herzegovina, Barbados, Belgium, Burkina Faso, Bulgaria, Bahrain, Burundi, Benin, Bermuda, Bolivia, Brazil, Bahamas, Botswana, Belarus, Belize, Congo - Kinshasa, Switzerland, Côte d’Ivoire, Chile, Cameroon, Colombia, Costa Rica, Cyprus, Czechia, Germany, Djibouti, Denmark, Dominica, Dominican Republic, Algeria, Ecuador, Estonia, Egypt, Eritrea, Spain, Ethiopia, Fiji, France, Gabon, Grenada, Georgia, French Guiana, Ghana, Gambia, Guadeloupe, Greece, Guatemala, Guyana, Hong Kong SAR China, Honduras, Croatia, Haiti, Hungary, Indonesia, Ireland, Israel, India, Iraq, Iceland, Italy, Jamaica, Jordan, Kenya, Cambodia, St. Kitts & Nevis, South Korea, Kuwait, Cayman Islands, Kazakhstan, Lebanon, St. Lucia, Liberia, Lithuania, Luxembourg, Latvia, Morocco, Madagascar, Mali, Myanmar (Burma), Mongolia, Martinique, Mauritania, Malta, Mauritius, Malawi, Mexico, Malaysia, Mozambique, Namibia, Nigeria, Nicaragua, Norway, New Zealand, Oman, Panama, Peru, Philippines, Pakistan, Poland, Puerto Rico, Portugal, Paraguay, Réunion, Romania, Rwanda, Saudi Arabia, Sweden, Singapore, Slovenia, Slovakia, Sierra Leone, Senegal, Somalia, Suriname, El Salvador, Turks & Caicos Islands, Togo, Thailand, Tajikistan, Turkmenistan, Tunisia, Turkey, Trinidad & Tobago, Taiwan, Tanzania, Ukraine, Uganda, Uruguay, Uzbekistan, St. Vincent & Grenadines, Venezuela, U.S. Virgin Islands, Vietnam, Yemen, Mayotte, South Africa, Zambia, Zimbabwe

Technical Specifications

Input

Input frequency
50/60 Hz

Batteries & Runtime

Battery type
External battery system
Battery mounting
Enclosed battery cabinet
Battery Placement
External frame

Physical

Maximum Height
1490MM, 149.0CM
Maximum Width
523MM, 52.3CM
Maximum Depth
834MM, 83.4CM
Net Weight
147.0KG
Shipping weight
293.38KG
Shipping Height
1664MM, 166.37CM
Shipping Width
724MM, 72.39CM
Shipping Depth
1105MM, 110.49CM
Color
Grey

Environmental

Operating Temperature
0 - 40 °C
Operating Relative Humidity
0 - 85 %
Operating Elevation
0 - 3048meters
Storage Temperature
0 - 30 °C
Storage Relative Humidity
0 - 85 %
Storage Elevation
0 - 4572meters

Conformance

Approvals
EN 50091-2, EN/IEC 62040-1-1, EN/IEC 62040-3
Standard warranty
1 year repair or replace

Sustainable Offer Status

RoHS
Compliant

Options

Services