MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8

MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Front Left
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Front Left
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Front Left
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Front Right
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Front Straight
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Miscellaneous
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Detailed
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Detailed
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Front Left
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Front Right
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Front Straight
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Miscellaneous
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Detailed
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8 Detailed
  • Effective three phase power protection against downtime and data loss for mission critical applications. UPS supplied without batteries so third-party batteries ...

  • Includes: CD with software, Installation guide, Network management card, Start-up service, User manual

View Product Overview

G3HT30KHS Features

Key Features

Run time for load
Min-max
W
Run time for load
Enter the total load (power draw) of all devices to be protected by the UPS here. Based on the value entered we will estimate the run time that you will have during a total power outage. Adding run time increases availability by allowing the system to operate through longer outages without shutting down.

The total load (power draw) entered exceeds the maximum value for this product (24000 W)

Please enter load to see estimated run time

The total load (power draw) entered is less than the minimum value for this product ({} W)

Max. Capacity Used
Max. Capacity Used
The maximum percentage of UPS capacity used to support your specified load.

Please enter load to see calculated "Max. Capacity Used"

Output power capacity
24.0kWatts / 30.0kVA
Output Connections
(1) Hard wire 5-wire (3P + N + E) (Battery Backup)
Nominal Output Voltage
400V 3PH
Nominal Input Voltage
400V 3PH
Input Connections
Hard wire 5-wire (3P + N + E)
Maximum Input Current
47.0A
MGE Galaxy 300 30kVA 400V 3:3, Start-up 5x8
Effective three phase power protection against downtime and data loss for mission critical applications. UPS supplied without batteries so third-party batteries can be installed internally
Includes: CD with software, Installation guide, Network management card, Start-up service, User manual

Galaxy 300 Features & Benefits

Economy

Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Convenience

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Serviceability

5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants

Availability

Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Product Distribution

Greece, Italy, Morocco, Turkey, Taiwan

Technical Specifications

Output

Max Configurable Power (Watts)
24.0kWatts / 30.0kVA
Output Voltage Note
Configurable for 380 : 400 or 415 V 3 Phase nominal output voltage
Output Voltage Distortion
Less than 5 %
Output Frequency (sync to mains)
50 Hz +/- 0.1 % For 50 Hz nominal Unsynchronised, 50/60 Hz +/- 5 % Sync to mains, 60 Hz +/- 0.1 % For 60 Hz nominal Unsynchronised
Other Output Voltages
380 V, 415 V
Load Crest Factor
2.5 : 1
Waveform type
Sine wave
Overload Operation
60 seconds at 120% and 30 seconds at 145%
Maximum Output Current
65
Output Voltage THD
< 3% linear load and < 5% non-linear load
Output Voltage Tolerance
+/- 2% static and 100% load step

Input

Input frequency
45 - 65 Hz
Input voltage range for main operations
323 - 437 (380 V) Adjustable, 340 - 460 (400 V) Adjustable, 340 - 477, 357 - 477 (415 V) AdjustableV
Input Total Harmonic Distortion
Less than 9 % for full load
Type of Input Protection Required
GL fuse
Other Input Voltages
380 V, 415 V
Input Power Factor at Full Load
0.99

Batteries & Runtime

Battery type
Internal third-party batteries (not supplied)
Nominal Battery Voltage
+/- 192 V (split battery referenced to neutral)
Expected Battery Life (years)
3 - 5
End of Discharge Battery Voltage
+/- 154 V
Overload Operation
60 seconds at 120% and 30 seconds at 145%

Communications & Management

Interface Port(s)
DB-9 RS-232, USB
Control panel
Multifunction LCD status and control console
Emergency Power Off (EPO)
Yes

Physical

Maximum Height
1300MM, 130.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
860MM, 86.0CM
Net Weight
200.0KG
Shipping weight
225.53KG
Shipping Height
1440MM, 144.0CM
Shipping Width
800MM, 80.0CM
Shipping Depth
965MM, 96.5CM

Environmental

Operating Temperature
0 - 35 °C
Operating Relative Humidity
0 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-10 - 60 °C
Storage Relative Humidity
0 - 95 %
Storage Elevation
0 - 9144meters
Audible noise at 1 meter from surface of unit
54.5dBA
Online thermal dissipation
1804.0BTU/hr
Protection Class
IP20

Conformance

Approvals
CE, EN 61000-4-5, EN/IEC 62040-1-1, EN/IEC 62040-2, EN/IEC 62040-3, IEC 62040-2, TÜV
Standard warranty
1 year on-site repair or replace with factory authorized Start-Up

Options

Services