MGE Galaxy 300 / 300i Dust Filter - Wide Tower (500mm)

MGE Galaxy 300 / 300i Dust Filter - Wide Tower (500mm) Front Left
MGE Galaxy 300 / 300i Dust Filter - Wide Tower (500mm) Front Left
MGE Galaxy 300 / 300i Dust Filter - Wide Tower (500mm) Front Left
MGE Galaxy 300 / 300i Dust Filter - Wide Tower (500mm) Front Left
  • This range has been discontinued. Please refer to the Easy UPS 3S and Easy UPS 3M ranges for replacements

View Product Overview

G3HTOPT006 Features

MGE Galaxy 300 / 300i Dust Filter - Wide Tower (500mm)
This range has been discontinued. Please refer to the Easy UPS 3S and Easy UPS 3M ranges for replacements

Galaxy 300 Features & Benefits

Economy

Cost of acquisition
Designed to provide an optimized price/performance ratio, a number of exceptional features have been carefully selected to optimize both performance and cost benefits.

Convenience

Easy to install
Innovative design allows for fast, easy installation by almost anybody.

Serviceability

5x8 Start-up service included
Required for full coverage of factory warranty
Front-access servicing
Simplifies installation and UPS maintenance while minimizing space requirements.

Manageability

Integrated network management
Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.

Sustainability

EU CoC for UPS
Ensures that UPSs sold in the EU are highly efficient
RoHS
Certifies that electronic devices don't contain hazardous metals and flame retardants

Availability

Dual feed input
Allows installation of two independent power sources with the option of hot stand-by configuration to provide redundancy for mission critical applications.
Parallel-redundant capability
Powers the connected equipment with multiple uninterruptible power supplies and redundant fan design to increase system redundancy.
Double conversion on-line topology
Guarantees a consistently high level of power quality. Any disturbances on the distribution waveform are regenerated via the zero transfer time AC to DC then DC to AC conversion process. The battery is only used as a back-up source.
Wide input voltage range
Designed for harsh electrical environments to save battery life.

Product Distribution

Belgium, Chile, China, Czechia, Germany, Greece, Hong Kong SAR China, Israel, India, Italy, Morocco, Netherlands, Peru, Portugal, Saudi Arabia, Singapore, Taiwan, South Africa

Technical Specifications

Physical

Maximum Height
600MM, 60.0CM
Maximum Width
500MM, 50.0CM
Maximum Depth
15MM, 1.5CM
Net Weight
0.45KG
Shipping weight
0.68KG
Shipping Height
700MM, 70.0CM
Shipping Width
16MM, 1.6CM
Shipping Depth
600MM, 60.0CM

Options

Services