Line-R 600VA Automatic Voltage Regulator
-
Automatic voltage regulation for protection against brownouts and overvoltages.
-
Includes: User manual
LE600 Features
Key Features
Nominal Input Voltage
120V
Input Connections
NEMA 5-15P
Cord Length
2meters
Line-R 600VA Automatic Voltage Regulator
Automatic voltage regulation for protection against brownouts and overvoltages.
Includes: User manual
Line-R Features & Benefits
Convenience
Transformer Block Spacing
Connect bulky transformer block plugs without covering up other outlets.
Status Indicator LED's
LED status indicators for each phase and an audible alarm provide immediate failure notification when surge suppression circuitry has been damaged by a heavy strike or surge.
Protection
Resettable circuit breaker
Easy recovery from overloads; no need to replace a fuse. (Not available on Wall Tap SKUs)
Lightning and Surge Protection
To prevent damage to your equipment from electric power surges and spikes.
Automatic Voltage Regulation (AVR)
Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
Product Distribution
Barbados, Belgium, Brazil, Belize, Canada, Switzerland, Chile, Costa Rica, Serbia and Montenegro, Czechia, Dominican Republic, Ecuador, Spain, Greece, Guatemala, Guyana, Honduras, Croatia, Italy, Jamaica, Morocco, Mexico, Nicaragua, Netherlands, Panama, Puerto Rico, Slovenia, Slovakia, El Salvador, Trinidad & Tobago, United States, Venezuela
Input
Input frequency
50/60 Hz
Number of Power Cords
1
Surge Protection and Filtering
Surge energy rating
680Joules
Physical
Maximum Height
116MM, 11.6CM
Maximum Width
214MM, 21.4CM
Maximum Depth
141MM, 14.1CM
Net Weight
3.3KG
Shipping weight
3.6KG
Shipping Height
175MM, 17.5CM
Shipping Width
207MM, 20.7CM
Shipping Depth
273MM, 27.3CM
Color
Beige
SCC Codes
10731304197925
Environmental
Operating Temperature
0 - 40 °C
Operating Relative Humidity
5 - 95 %
Operating Elevation
0 - 3048meters
Storage Temperature
-25 - 65 °C
Storage Relative Humidity
5 - 95 %
Storage Elevation
0 - 15240meters
Conformance
Approvals
cUL listed, FCC part 15 class B, NOM, UL 1012
Equipment protection policy
Lifetime : $25000
Standard warranty
2 years repair or replace